X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25265 machines for sale
Current filter
Category
Agriculture
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Dealer
+
Country
+
Features
+

Agriculture

Get an email alert when new equipment matching "Current filter" will be added

801 Search results for "Current filter"
Displaying: 73 - 84 Sort by:   ads/page
Challenger MT855E, 500,144 USDtractors
Jackson, MN, US
Year: 2018, Working hours: 10 h
ZIEGLER AG EQUIPMENT
John Deere & CO. R4038, 194,214 USDsprayer
De Forest, WI, US
Year: 2016, Working hours: 2607 h
ZIEGLER AG EQUIPMENT
Claas 12-30 GA12065, 86,725 USDCombine Harvester Accessories
CA, US
Year: 2013, Working hours: 1 h
HOLT OF CALIFORNIA
John Deere MX8, 4,150 USDplanting equipment
Millersburg, OH, US
OHIO CAT
Challenger MT743-B25, 329,030 USDtractors
Fort Dodge, IA, US
Year: 2018, Working hours: 283 h
ZIEGLER AG EQUIPMENT
Massey Ferguson CHWR9770, 89,000 USDhay equipment
Redmond, OR, US
Year: 2012, Working hours: 736 h
PETERSON CAT
Challenger MT865C, 296,710 USDtractors
Fergus Falls, MN, US
Year: 2013, Working hours: 2223 h
ZIEGLER AG EQUIPMENT
New Holland BB340, 55,000 USDhay equipment
Klamath Falls, OR, US
Year: 2013, Working hours: 14000 h
PETERSON CAT
Case IH 334R, 78,470 USDhay equipment
Windsor, CO, US
Year: 2013, Working hours: 9639 h
WAGNER EQUIPMENT CO

tandem axle
Challenger MT765D, 151,830 USDtractors
Altoona, IA, US
Year: 2013, Working hours: 1784 h
ZIEGLER AG EQUIPMENT
Challenger MT855, 109,000 USDtractors
Upper Sandusky, OH, US
Year: 2004, Working hours: 4486 h
OHIO CAT

radar
Agco MT865C, 220,000 USDtractors
Burlington, CO, US
Year: 2011, Working hours: 3180 h
WAGNER EQUIPMENT CO

air conditionereropslighting, Conditions
 
Compare products