X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28440 machines for sale
Current filter
Category
Agriculture
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

Agriculture

Get an email alert when new equipment matching "Current filter" will be added.

Used Agriculture Equipment For Sale

If you’re in the farming industry, you can rely on Cat® dealers to help manage all your most complex and heavy-duty daily responsibilities. At Cat Used, our selection of used agriculture equipment is vast and sustainable, containing a wide variety of machines designed for tasks of all sizes and specifications.

654 Search results for "Current filter"
1..535455
Displaying: 637 - 648 Sort by:   ads/page
Caterpillar 10.FT.SNOW.PUSHER, 5,126 USDsnow removal
Sherbroke, QC, CA
BATTLEFIELD EQUIPMENT RENTALS
New Holland TM180, 47,250 USDtractors
Delicias, MX
Year: 2010
MADISA

eropspto-540 rpm, Conditions
Caterpillar 12.FT.SNOW.BLADE, 6,545 USDsnow removal
Moncton, NB, CA
BATTLEFIELD EQUIPMENT RENTALS (MARITIMES)
Weldco Beales D6R, 5,230 USDrake
Regina, SK, CA
FINNING CANADA – USED ATTACHMENTS
, Conditions
Caterpillar 8.FT.SNOW.PUSHER, 2,305 USDsnow removal
Dartmouth, NS, CA
BATTLEFIELD EQUIPMENT RENTALS (MARITIMES)
Caterpillar 8.FT.SNOW.PUSHER, 2,305 USDsnow removal
Dartmouth, NS, CA
BATTLEFIELD EQUIPMENT RENTALS (MARITIMES)
12.FT.METAL.PLESS.SNOW.PUSHER, 3,512 USDsnow removal
Quebec City, QC, CA
BATTLEFIELD EQUIPMENT RENTALS (QUÉBEC)
Caterpillar SR118, 7,756 USDsnow removal
Ottawa, ON, CA
BATTLEFIELD EQUIPMENT RENTALS
Massey Ferguson MF8480, On Requesttractors
Budaors, HU
Year: 2006, Working hours: 7000 h
HUNTRACO TRADING & SERVICING CO. LTD.

lighting3-point hitcheconomy ptopto-1000 rpmpto-540 rpm
John Deere 9610, 64,000 USDtractors
Pachuca, MX
Year: 1996, Working hours: 235 h
MADISA
John Deere 6125M, On Requesttractors, CR
Year: 2016, Working hours: 6500 h
MATRA GUAPILES
John Deere 6125M, On Requesttractors, CR
Year: 2016, Working hours: 6150 h
MATRA GUAPILES
 
Compare products
1..535455
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources