X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 26725 machines for sale
Current filter
Category
Agriculture
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

Agriculture

Get an email alert when new equipment matching "Current filter" will be added.

Used Agriculture Equipment For Sale

If you’re in the farming industry, you can rely on Cat® dealers to help manage all your most complex and heavy-duty daily responsibilities. At Cat Used, our selection of used agriculture equipment is vast and sustainable, containing a wide variety of machines designed for tasks of all sizes and specifications.

560 Search results for "Current filter"
1..454647
Displaying: 553 - 560 Sort by:   ads/page
Massey Ferguson MF8480, On Requesttractors
Budaors, HU
Year: 2006, Working hours: 7000 h
HUNTRACO TRADING & SERVICING CO. LTD.

lighting3-point hitcheconomy ptopto-1000 rpmpto-540 rpm
John Deere 9610, 64,000 USDtractors
Pachuca, MX
Year: 1996, Working hours: 235 h
MADISA
John Deere 6125M, On Requesttractors, CR
Year: 2016, Working hours: 6500 h
MATRA GUAPILES
John Deere 6125M, On Requesttractors, CR
Year: 2016, Working hours: 6150 h
MATRA GUAPILES
Challenger WT560 4WD, 32,600 USDtractors
Delicias, MX
Year: 2010, Working hours: 2941 h
MADISA
Challenger WT560-4WD, 29,750 USDtractors
Casas Grandes, MX
Year: 2006, Working hours: 3308 h
MADISA
Challenger WT560-4WD, 27,550 USDtractors
Delicias, MX
Year: 2006
MADISA
Caterpillar 8.FT.SNOW.PUSHER, 3,229 USDsnow removal
St. Laurent, QC, CA
BATTLEFIELD EQUIPMENT RENTALS
 
Compare products
1..454647