X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 24403 machines for sale
Current filter
Category
Agriculture
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

Agriculture

Get an email alert when new equipment matching "Current filter" will be added.

Used Agriculture Equipment For Sale

If you’re in the farming industry, you can rely on Cat® dealers to help manage all your most complex and heavy-duty daily responsibilities. At Cat Used, our selection of used agriculture equipment is vast and sustainable, containing a wide variety of machines designed for tasks of all sizes and specifications.

661 Search results for "Current filter"
1..414243..56
Displaying: 493 - 504 Sort by:   ads/page
John Deere 6430, 20,000 USDtractors
Salida, CA, US
Year: 2009, Working hours: 2350 h
HOLT AG SOLUTIONS
Ag-Chem TG7300, 224,212 USDMineral spreaders
Sioux City, IA, US
Year: 2017, Working hours: 908 h
ZIEGLER AG EQUIPMENT
Agco MT755E, 90,000 USDtractors
Firebaugh, CA, US
Year: 2016, Working hours: 3548 h
QUINN COMPANY
Claas 12-30C, 41,200 USDCombine Harvester Accessories
Call For Location, MN, US
Year: 2014, Working hours: 1 h
ZIEGLER AG EQUIPMENT
Challenger MT755C, 95,001 USDtractors
Williams, CA, US
Year: 2012, Working hours: 4372 h
HOLT AG SOLUTIONS

belts, 18 inch3-point hitchquick hitchremotespto-1000 rpm
Ag-Chem TG9300C, 328,000 USDMineral spreaders
Jackson, MN, US
Year: 2019, Working hours: 747 h
ZIEGLER AG EQUIPMENT
Challenger MT645C, 75,000 USDtractors
Salida, CA, US
Year: 2009, Working hours: 4855 h
HOLT AG SOLUTIONS
Ag-Chem TG9300, 197,722 USDMineral spreaders
Mankato, MN, US
Year: 2016, Working hours: 1689 h
ZIEGLER AG EQUIPMENT
Massey Ferguson MF7624, 125,005 USDtractors
Yuba City, CA, US
Year: 2013, Working hours: 1440 h
HOLT AG SOLUTIONS

3-point hitchbar axlemfwdremotespto-1000 rpm
Ag-Chem RG1300, 394,920 USDSelf-propelled sprayers
Fergus Falls, MN, US
Year: 2020, Working hours: 251 h
ZIEGLER AG EQUIPMENT
New Holland 7240, 186,610 USDcombines
Sheldon, IA, US
Year: 2015, Working hours: 1684 h
ZIEGLER AG EQUIPMENT
Claas 8-30, 31,510 USDCombine Harvester Accessories
Postville, IA, US
Year: 2014, Working hours: 4000 h
ZIEGLER AG EQUIPMENT
 
Compare products
1..414243..56