Currently 17966 machines for sale
Quick Search
Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
17,966 Search results for "All products"
Displaying: 169 - 192 Sort by: 
CAT 336-07PTRE, 249,7032020
Prescott, AZ
4,695 h Cat Certified Used

See Details
CAT 259D3, 45,0002022
LA
3,803 h Cat Certified Used2 speed travelair conditionerauxiliary hydraulics pressureproduct linklighting

See Details
CAT 323-07, 217,5862021
Safford, AZ
2,385 h Cat Certified Used

See Details
CAT 972-14XE, 432,0002022
Piscataway, NJ
3,048 h Cat Certified Used Conditionsair conditionerbucketlift - standardradiosteering type - joystick

See Details
CAT 938MHL, 228,3002022
Dodge City, KS
3,889 h Cat Certified Used Conditionsride controlengine

See Details
CAT 420F2 4EO, 90,0742019
Mesa, AZ
2,034 h Cat Certified Usedcontrols, joystickcoupler

See Details
CAT 416-07 4SO, 121,6532023
Apache Junction, AZ
407 h Cat Certified Used

See Details
CAT 440-07 4EO, 126,8722019
Phoenix, AZ
2,108 h Cat Certified Used

See Details
CAT 289D CB, 49,0002018
Charlotte, NC
2,908 h Cat Certified Used Special Offers

See Details
CAT 289D, 53,0002019
Monroe, NJ
1,931 h Cat Certified Used Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 420F2ST, 84,4242019
Eloy, AZ
3,349 h Cat Certified Used Conditionscontrols, joystickengine enclosureslightingultra low sulfur diesel fuelrops - open

See Details
CAT 420-074EC, 139,2692022
Prescott, AZ
428 h Cat Certified Used

See Details
CAT 279D3, 64,4422021
Mesa, AZ
2,175 h Cat Certified Used

See Details
CAT 320, 275,0002023
Rental Fleet Machine, Subject To Availability, AL
169 h Cat Certified Used Conditions Customer Value Agreementair conditionerengine enclosuresmirrorshand and foot control

See Details
CAT 308-07, 115,8762021
Apache Junction, AZ
1,788 h Cat Certified Used

See Details
CAT 301.7-05, 32,0172022
Apache Junction, AZ
691 h Cat Certified Used

See Details
CAT 416-074ECP, 158,2762023
Tucson, AZ
141 h Cat Certified Used

See Details
CAT 325F LCR P, 205,8852020
Apache Junction, AZ
3,529 h Cat Certified Used

See Details
CAT 303.5E2ABT, 44,5002020
Charlotte, NC
565 h Cat Certified Used Special Offers

See Details
CAT 963K, 311,0002019
Altoona, IA
3,157 h Cat Certified Used Conditions Customer Value Agreementair conditionerproduct linkengine enclosureslightingrops - enclosed

See Details
CAT 259D3, 58,6002020
Savannah, GA
762 h Cat Certified Used Conditions Customer Value Agreementrops - open

See Details
CAT D6, 350,0002020
Rental Fleet Machine, Subject To Availability, AL
3,226 h Cat Certified Used Conditions Customer Value Agreementultra low sulfur diesel fueleropsengine enclosuresblade, semi udrawbar

See Details
CAT 308CR, 91,8502019
Spartanburg, SC
2,889 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressure - medium pressurelightingultra low sulfur diesel fuelmirrors

See Details
CAT 420F24EOIP, 88,9452019
Safford, AZ
2,740 h Cat Certified Used

See Details
Show more results