Currently 17953 machines for sale
Quick Search
Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
17,953 Search results for "All products"
Displaying: 121 - 144 Sort by: 
CAT 335-07 P, 299,8232022
Flagstaff, AZ
3,351 h Cat Certified Used

See Details
CAT 745, 320,8502019
Hilton Head, SC
5,702 h Cat Certified Used Conditionsbed type - standardlightingrear view camerarops - enclosedmirrors

See Details
CAT 279D3, 60,9502021
Monroe, NJ
1,471 h Cat Certified Used Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowproduct linklighting

See Details
CAT 299MULCHER, 89,0002019
Asheville, NC
2,039 h Cat Certified Used Special Offers

See Details
CAT 242D, 32,0002019
Greensboro, NC
1,676 h Cat Certified Used Special Offers

See Details
CAT 236D3, 37,0002021
Piscataway, NJ
2,002 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics flowcoupler typeproduct linklighting

See Details
CAT 725, 515,0002023
Rental Fleet Machine, Subject To Availability, AL
948 h Cat Certified Used Conditions Customer Value Agreementair conditionerrops - enclosedmirrorswater truck

See Details
CAT 262D3, 65,0002023
Minot, ND
87 h Cat Certified Used Conditions Customer Value Agreementride control

See Details
CAT 416F2 4EO, 89,6682020
Mesa, AZ
1,701 h Cat Certified Used

See Details
CAT CB2.7-03, 50,9502021
Monroe, NJ
315 h Cat Certified Used Conditionslightingrops - foldingwater spray systemultra low sulfur diesel fuel

See Details
CAT 259D3 CB, 55,0002019
Charlotte, NC
1,182 h Cat Certified Used Special Offers

See Details
CAT 303.5E2 TH, 39,0002020
Charlotte, NC
1,182 h Cat Certified Used Special Offers Customer Value Agreement

See Details
CAT 962M, 235,0002019
Lafayette, IN
3,960 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerlightingrops - enclosedbucketdifferential lock

See Details
CAT 320-07PTRE, 194,8612021
Mesa, AZ
3,098 h Cat Certified Used

See Details
CAT 420F24EOIP, 88,9502020
Phoenix, AZ
3,184 h Cat Certified Used

See Details
CAT 330GC, 285,0002023
Rental Fleet Machine, Subject To Availability, AL
1,248 h Cat Certified Used Conditions Customer Value Agreementair conditionerauxiliary hydraulics pressuremirrorshand and foot control

See Details
CAT 352-08FG, 558,0002023
Piscataway, NJ
1,705 h Cat Certified Used Conditionsair conditionerstickstraight travel pedalcoupler type - hydraulicpayload measurement system

See Details
CAT 420-07XE, 116,0002021
Monroe, NJ
881 h Cat Certified Used Conditionsair conditionerbucket - frontdrive - 4 wheelride controlstick - extended

See Details
CAT 330-07PTRE, 266,4492020
Kingman, AZ
1,696 h Cat Certified Used

See Details
CAT 323-07, 229,1852022
Prescott, AZ
2,141 h Cat Certified Used

See Details
CAT 317 GC, 152,5002021
Baton Rouge, LA
505 h Cat Certified Usedair conditionerauxiliary hydraulics pressure - high pressuremirrorsfire extinguisherproduct link

See Details
CAT D5K2LGP, 115,7002019
Montgomery, AL
3,776 h Cat Certified Used Conditions Customer Value Agreementair conditionerblade type - vpatengine enclosuresrops - enclosed

See Details
CAT 236D3, 55,0002023
Devils Lake, ND
65 h Cat Certified Used Conditions Customer Value Agreementride control

See Details
CAT 323-07 TRE, 228,7602021
Prescott, AZ
1,811 h Cat Certified Used

See Details
Show more results