Currently 17921 machines for sale
Quick Search
Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
17,921 Search results for "All products"
Displaying: 25 - 48 Sort by: 
CAT 420F2TAGEN, 57,5002015
Bossier City, LA
3,988 h Cat Certified Usedair conditionerride controlproduct linklighting

See Details
CAT 304 OS2023
Mcdonough, GA
557 h Cat Certified Used Conditionstier 2 complianttier 1 compliantemissions level - epa - epa tier 4femissions level - eu - eu stage vregulatory status - cat_china export

See Details
CAT 259D3, 58,0002020
Monroe, NJ
845 h Cat Certified Used Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 420XE, 119,8002021
GA
467 h Cat Certified Used Conditionsemissions level - japan - step 4 finalemissions level - epa - epa tier 4femissions level - eu - eu stage vcontrols, joystickair conditioner

See Details
CAT 306, 80,0002022
Bossier City, LA
1,276 h Cat Certified Usedauxiliary hydraulics pressureproduct linklightingmirrorsfire extinguisher

See Details
CAT 299D3XE, 77,0002022
Fergus Falls, MN
1,922 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 226D3 CA, 34,6352021
Eloy, AZ
2,089 h Cat Certified Used Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelbucket

See Details
CAT 299D3XE, 75,0002022
Fergus Falls, MN
2,075 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 906M, 91,0002019
Monroe, NJ
131 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics - 3rd valvebucketlift - standardsteering type - wheel

See Details
CAT 140M3, 301,0002018
Altoona, IA
1,110 h Cat Certified Used Conditions Customer Value Agreementtier 2 complianttier 1 compliantemissions level - epa - epa tier 4femissions level - eu - eu stage ivregulatory status - epa / arb / eu / r120 / s. korea

See Details
CAT 950GC FC, 226,3092020
Tucson, AZ
4,930 h Cat Certified Used

See Details
CAT 950GC FC, 230,3422019
Mesa, AZ
4,001 h Cat Certified Used

See Details
CAT 289D3, 54,0002021
Monroe, NJ
2,067 h Cat Certified Used Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 259D3, 54,0742021
Tucson, AZ
1,860 h Cat Certified Used

See Details
CAT 299D3, 87,0002020
Monroe, NJ
940 h Cat Certified Used Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicheater / defroster

See Details
CAT 259D, 43,9002019
Montgomery, AL
1,325 h Cat Certified Used Conditions Customer Value Agreementauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - openbucket

See Details
CAT 303.5E2CR, 55,0002021
Monroe, NJ
845 h Cat Certified Used Conditionsair conditionerauxiliary hydraulics pressurestick - longcouplerradio - bluetooth

See Details
CAT 963K, 311,0002019
Altoona, IA
3,157 h Cat Certified Used Conditions Customer Value Agreementair conditionerproduct linkengine enclosureslightingrops - enclosed

See Details
CAT 259D3, 55,0002020
Monroe, NJ
811 h Cat Certified Used Conditions2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 963K, 305,0002019
Altoona, IA
3,513 h Cat Certified Used Conditions Customer Value Agreementair conditionerproduct linkengine enclosureslightingrops - enclosed

See Details
CAT 259D3, 56,0332022
Tucson, AZ
1,909 h Cat Certified Usedride control2 speed travelforksheater

See Details
CAT 303.5E2 TH, 32,5002020
Charlotte, NC
2,456 h Cat Certified Used Special Offers Customer Value Agreement

See Details
CAT 259D, 43,8002019
Montgomery, AL
1,698 h Cat Certified Used Conditions Special Offers Customer Value Agreement2 speed travelauxiliary hydraulics flow - standard flowcoupler type - mechanicalrops - openbucket

See Details
CAT 249D3, 49,5002022
Baton Rouge, LA
302 h Cat Certified Used2 speed travelcoupler type - mechanicalproduct linklightingfire extinguisher

See Details
Show more results