Caterpillar 627

Caterpillar 627

Preis
auf Anfrage
Baujahr
1971
E-Mail x
Name

E-Mail-Adresse:*

Die E-Mail-Adresse meines Freundes:*

Nachricht:

Basis Informationen
MarkeCaterpillar 627
ProduktgruppeSchaber
Serien Nr.68M00580
GerätenummerEQN108552
KatalognummerCU4497034
Baujahr1971
LandUSA
Maschinen StandortOmaha, NE
Preisangabe
Preis ohne MwSt.auf Anfrage
Mwst.-
Preis mit MwSt.-
Features
Zubehör
RADIORADIO
SCHWINGUNGSDÄMPFUNGRIDE CONTROL
CAMERACAMERA
FIRE SUPPRESSION SYSTEMFIRE SUPPRESSION SYSTEM
Zusätzliche Informationen111
11111
112" MFH / 86" OAL MAST
12,000 LB, CUSHION TIRE
2 SPARE TIRES & WHEELS FOR FT-12-IT
257D MTL TIER4 FIN
262D SSL TIER 4 HRC
349EL FG NACD - DCA7
349EL FH HYD EXCAV W/CTWT RMVL
5,000 LB. CUSHION
5,000 LB. CUSHION TIRE
5000 LB. CUSHION TIRE
613C II WHEEL TRACTOR
7/8X5X4' DUAL CARBIDE 5/8" HOLE
72" BKT
72" BKT
72" FORKS
72" L X 4" W FORKS
72" WIDE CARRIAGE
72" WIDE SIDE SHIFTER
938K WHEEL LOADER
AIR CONDITIONER WITH HEATER
ARRANGEMENT, CTWT REMOVAL
AUTO LUBE KITS
BATTERY DISCONNECT KIT
BATTERY, XHD 1000
BELT, SEAT, 2"
BELT,SEAT 2"
BKT
BLADE, D5K CL, ACCUGRADE
BOLT ON EDGE
BUCKET - GP, 2.9 CYD HO
CAB STD PKG
CAB(AC)(C3)
CAB, (A/C), (C3)
CAB, DELUXE
CAB, ROPS
CAB, ROPS, SOUND SUPPRESSED
CAB/AC/C3
CAMERA, REAR VIEW
CAMERA, RV, W/RAIL FOR CTWT RMVL
CHANGER, HAND CONTROL 2-WAY
CIRCUIT, MP PKG
CIRCUIT, MP PKG W/ FREIGHT
COLD WEATHER START PKG
CONVERSION ARRGMT
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 18,960 LB
COUNTERWEIGHT, 882 LBS
COUNTERWEIGHT, FRONT
COUNTERWEIGHT, HEAVY
CTRL & LINES, CTR - LOCK COUPLER
CUTTIG EDGE, BOLT ON (4 PIECE)
CYLINDER GUARDS
CYLINDER PKG
D5K2 XL TRACTOR
DIFFERENTIAL, OPEN REAR
DISPLAY, LCD CAMERA
DOOR, CAB, GLASS
DOOR,CAB,GLASS
DRIVE, STANDARD
EDGE
ENGINE, EPA, EU, MLIT4
ENVIRONMENT, STANDARD
EXCAVATOR LINK
FAN COOLING
FAN/COOLING
FENDER, STANDARD
FENDERS, STANDARD
FFF
FILM, RC, ANSI
GRABTEC SET OF HOOKS
GRILL, RADIATOR, HD
GUARD GP, REAR OMISSION
GUARD HD BOTTOM PKG_FG
GUARD VANDALISM PKG
GUARD, CRANKCASE
GUARD, POWERTRAIN
GUARD, POWERTRAIN, LOWER
GUARD, TRACK GUIDE, FULL LENGTH
GUARD, TRK GUIDING, CENTER, S1
HALOGEN LIGHTS, R/M-BOOM
HEATER ENGINE 120V
HEATER, ENGINE COOLANT (120V)
HEATER/ENG 12V
HIGH PRESSURE 12'10" STICK LINES
HIGH PRESSURE REACH BOOM LINES
HOOK, BLANK (QC) IT
HYD PRO WT
HYD VLV, TCS PKG
HYD, 3V COUPLER READY, STD LIFT
HYD, 3V, COUPLER, STD LIFT
HYD,PRO WT
HYDRAULICS, 4 VALVE
HYDRAULICS, PRO WT
IDLER, HEAVY DUTY
INS
INST
INSTALLATION, ACCUGRADE, PITCH
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
JUMPER LINES, 3RD FUNCTION
KIT, COUPLER HYDRAULIC SUPPLY
KIT, DEFLECTOR, BA11
KIT, HOSE GUARD-IR10
LIGHT, FLOOD
LIGHTS, 6
LIGHTS, AUX, HALOGEN/HALOGEN
LIGHTS, HIGHWAY SIGNAL
LINES-HP PKG (R-BOOM/12'10' STK
LP FUEL
MOUNT BRACKET GROUP
MOUNT, ROTATOR UPER IR10
MOUNTING KIT
MOUNTING KIT, GA GRAPPLE
PANEL, STD START SWITCH
PKG, PERFORMANCE, (H2)
PLATE
PREFILTER, AIR (INTEGRATE)
PREP PACK, UNITED STATES
PRODUCT LINK, PL321
QUICK COUPLER
QUICK COUPLER, ELE
QUICK COUPLER, FUSION
QUICK COUPLER/ELE
QUICK DRAINS, READY (OIL)
R-BOOM / 12'10" STK HD PKG
RADIO, AM/FM CD PLAYER
RADIO, AM/FM, CD, BL
RADIO, CD, DELUXE
REGIONAL PKG REG NACD (PL321)
RETURN TO DIG/WT
ROTATOR IR12
SEAT AIR SUSP
SEAT BELT 2"
SEAT, AIR SUSP, VIN
SEAT, CLOTH
SEAT, DELUXE
SEAT, H-BACK, HEATER, S/AIR, COOL
SEAT,AIR,CLOTH,HEAT
SIDE SHIFTER
SIMPLEX MAST 112" MFH / 86" OAL
SK
SMOOTH BLACK TIRES
SOUND SUP OMISSION
STARTING AID, ETHER
STEERING, STANDARD
TECHNOLOGY CONSTRUCTION
TIRES 20.5-25
TIRES, 12 X 16.5 10 PR CAT
TIRES, 20.5R25
TOOL CONTROL
TOOL CTRL STP PKG
TOOLBOX GROUP
TRACK, 20", MS, SYSTEMONE
TRACK, 36" TG GLT (FG)
TRIPLE MAST
TWO SPEED
TWO SPEED W/CONTROL
UNDERCARRIAGE, SYSTEMONE
UPPER, WINDSHIELD UPPER/LOWER
WARNING, BEACON, ROTATING
WEATHER, COLD START 120V
Bedingungen
Gut
Angemessen
Schlecht
  • allgemeines erscheinungsbild
  • anzeigen, fahrerkabine, konsole
  • lenkung
  • bremse
  • hydraulik
  • seitenantriebe
  • vorderes kühlsystem
  • frontmotor
  • vorderes getriebe
  • heckmotor
  • schürfzug
  • reifen
allgemeines erscheinungsbild
  • AngemessenRear hard nose is bent. Rear hood is dented and all engine side panels are gone. Rear fuel tank is dented and front fuel tank mount is cracked
  • AngemessenHood / Grill / Fenders - Front bumper is dented. Both grills are bent. All fenders and rear engine grabs are bent.
  • AngemessenPaint is scratched, scuffed and has some surface rust
  • AngemessenGuards/ Covers / Steps - Fair condtion - Cab entry step cables are torn. Front engine compartment step is gone
  • Rear hard nose is bent. Rear hood is dented and all engine side panels are gone. Rear fuel tank is dented and front fuel tank mount is cracked
  • Guards/ Covers / Steps - Fair condtion - Cab entry step cables are torn. Front engine compartment step is gone
anzeigen, fahrerkabine, konsole
  • SchlechtTach is inoperable
  • AngemessenWindshield is broken and all other glass is gone
  • SchlechtLights do not work
  • Seat - Fair condition - Seat cover and cushion are tore / Batteries - Fair condition - Machine had to be jump started. Batteries likely need to be replaced
lenkung
  • AngemessenSteering linkage is out of adjustment. Both steering cylinders are leaking. Steering valve and hoses are leaking
  • H Links are worn near the point of needing work
bremse
  • AngemessenService brakes are inoperable
  • SchlechtPark brake is inoperable
hydraulik
  • Angemessen
  • JaImplement control valve is leaking
  • Cylinder rods - Fair - Lift cylinders, ejector cylinder, and apron cylinder leak / Pumps - Fair condition
seitenantriebe
  • AngemessenRight front and left rear planetary axle seals are leaking
vorderes kühlsystem
  • Nein
  • Coolant levels - Good
frontmotor
  • AngemessenFront engine governor housing and valve cover are leaking
  • Angemessen
  • JaFront engine governor housing and valve cover are leaking
  • Yes
vorderes getriebe
  • Gut
  • Gut
  • JaPowershift
  • Fair condition - Steering linkage is out of adjustment. Transmission is in reverse when the shifter is in neutral. Have to put the shifter into first position to be in neutral
  • Forward speed - 8 / Reverse speed - 1
heckmotor
  • JaRear engine has a fair amount of blow by
  • JaRear engine oil pan, timing cover and injection pump leak.
schürfzug
  • AngemessenApron is plated and linkage has a large amount of play in it
  • AngemessenInside - Bowl sides are thin. Outside is dented and patched in spots. Draft frame trunions are worn out
  • AngemessenEdges are worn down
  • AngemessenEjector is wavy, thin and has been patched
reifen
  • LF - 32-32 / LR - 14-32 / RF - 26-32 / RR - 6-32
  • General and Firestone tires - 29.5-25
Senden Sie ein Angebot
Fertig!

Ihr Angebot wurde erfolgreich weitergeleitet. Der Verkäufer wird sich bald melden!

NACHRICHT AN VERKÄUFER
Rory Whaley
Telefon:+1 402 402 7408103
Kommentare
Name:Kompanie:E-Mail:Geschäftstelefon:Stadt:Land:
Verkäufer soll antworten:E-Mailtelefonisch