Schnellsuche

Caterpillar 350

Caterpillar 350

Baujahr
2023
Betriebsstunden
h
E-Mail x
Name

E-Mail-Adresse:*

Die E-Mail-Adresse meines Freundes:*

Nachricht:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basis Informationen
MarkeCaterpillar 350
ProduktgruppeRaupenbagger
Serien Nr.HDJ10034
GerätenummerAA010213
Katalognummer10081310
Baujahr2023
Std515 Std. h
LandUSA
Maschinen StandortSalt Lake City, USA
Preisangabe
Preis ohne MwSt.610.600 USD
Mwst.Mehrwertsteuer nicht ausweisbar
Preis mit MwSt.-
Einzelheiten
Zubehör
TH)TH)
*350 06 EXCAVATOR*350 06 EXCAVATOR
*COMMON ARRANGEMENT*COMMON ARRANGEMENT
*GREASE LINE, SWING BEARING*GREASE LINE, SWING BEARING
*LIGHT, CHASSIS*LIGHT, CHASSIS
*LINES GP A/C*LINES GP A/C
*MONITOR, 10"*MONITOR, 10"
*ROLLER, LONG UNDERCARRIAGE*ROLLER, LONG UNDERCARRIAGE
*ROLLER, SINGLE FLANCE LONG UC*ROLLER, SINGLE FLANCE LONG UC
*TRAVEL ALARM*TRAVEL ALARM
*UPPER COVER, CGC*UPPER COVER, CGC
*WIRING, BATTERY*WIRING, BATTERY
BATTERY, COLD WEATHERBATTERY, COLD WEATHER
BOOM, REACH 22'8", EOUBOOM, REACH 22'8", EOU
BOTTOM GUARDS STDBOTTOM GUARDS STD
BREATHER, HYDRAULIC TANKBREATHER, HYDRAULIC TANK
CAB, DELUXECAB, DELUXE
CAMERA, REAR + RH SIDE VIEWCAMERA, REAR + RH SIDE VIEW
COMBINED CIRCUIT, 2WAYCOMBINED CIRCUIT, 2WAY
CONTROL, PIN GRABBER QCCONTROL, PIN GRABBER QC
CTWT,19842 LBS,W/ R CAMERA RDYCTWT,19842 LBS,W/ R CAMERA RDY
CYLINDER, BOOM (W/O BLCV)CYLINDER, BOOM (W/O BLCV)
CYLINDER, BUCKET (TB)CYLINDER, BUCKET (TB)
CYLINDER, STICK (W/O SLCV)CYLINDER, STICK (W/O SLCV)
DECALS, EXTERIOR ANSIDECALS, EXTERIOR ANSI
FILM, EMCFILM, EMC
FILM, INTERIOR, ANSIFILM, INTERIOR, ANSI
FILM, OPERATING PATTERN, 2WAYFILM, OPERATING PATTERN, 2WAY
FILM, STICK WARNING, ANSIFILM, STICK WARNING, ANSI
FINAL DRIVE, UC, STD FGFINAL DRIVE, UC, STD FG
GUARD, TRACK GUIDING SEGMENTEDGUARD, TRACK GUIDING SEGMENTED
INSTRUCTIONS, ENGLISHINSTRUCTIONS, ENGLISH
INTEGRATED RADIO, W/O DABINTEGRATED RADIO, W/O DAB
LIGHTS, CAB, W/O 360LIGHTS, CAB, W/O 360
LINES, HP, REACH BOOMLINES, HP, REACH BOOM
LINES, QC, REACH BOOMLINES, QC, REACH BOOM
LINES-QC, R12'10" STICKLINES-QC, R12'10" STICK
NETWORK MANAGER, STDNETWORK MANAGER, STD
PEDAL, STRAIGHT TRAVELPEDAL, STRAIGHT TRAVEL
QUICK DRAINS READY, T4QUICK DRAINS READY, T4
ROLL ON-ROLL OFF W/BKT/W QCROLL ON-ROLL OFF W/BKT/W QC
SWITCH, DISCONNECT W/ JS, CWSWITCH, DISCONNECT W/ JS, CW
GUARD, SWIVEL (FG)GUARD, SWIVEL (FG)
BLOCK HEATER, 120VBLOCK HEATER, 120V
COLD STARTING, ETHERCOLD STARTING, ETHER
MIRROR, CAB, W/O GUARDMIRROR, CAB, W/O GUARD
DOOR, RADIATOR W/O SCREENDOOR, RADIATOR W/O SCREEN
SUN SCREEN, REARSUN SCREEN, REAR
WIPER, RADIAL W/LOWERWIPER, RADIAL W/LOWER
PROD LINK, PLE643/PLE743 RADIOPROD LINK, PLE643/PLE743 RADIO
FILM, ROPS CERTIFICATIONFILM, ROPS CERTIFICATION
IDLER, STDIDLER, STD
STORAGE PROTECTION (EXPORT)STORAGE PROTECTION (EXPORT)
BOOM TUBE, STDBOOM TUBE, STD
LANE 3 ORDERLANE 3 ORDER
FAN, REVERSEFAN, REVERSE
LINE,COOLING,W/O INLET AIR HTRLINE,COOLING,W/O INLET AIR HTR
*FINE SWING*FINE SWING
*MACHINE ECM*MACHINE ECM
*RECEIVER, BLUETOOTH*RECEIVER, BLUETOOTH
LIGHTS, REACH BOOM, RH / LHLIGHTS, REACH BOOM, RH / LH
SENSOR, FOR R12'10"SENSOR, FOR R12'10"
SENSOR, REACH BOOMSENSOR, REACH BOOM
STICK, R12'10" TBSTICK, R12'10" TB
*FRAME, SWING, STD*FRAME, SWING, STD
*SOUND SUPPRESSION*SOUND SUPPRESSION
*JOYSTICKS, VERTICAL SLIDER*JOYSTICKS, VERTICAL SLIDER
*RADIO MODULE, PL243 CELLULAR*RADIO MODULE, PL243 CELLULAR
*WIRING, PRODUCT LINK ELITE*WIRING, PRODUCT LINK ELITE
LINKAGE, BKT TB W/EYE GRADELINKAGE, BKT TB W/EYE GRADE
LINES, HP, R12'10" STICKLINES, HP, R12'10" STICK
*BEACON SOCKET*BEACON SOCKET
*CAB MOUNT, ROPS*CAB MOUNT, ROPS
*COVER, REAR HEADER*COVER, REAR HEADER
*DRINK HOLDER*DRINK HOLDER
GRADE W/2D, ASSIST & PAYLOADGRADE W/2D, ASSIST & PAYLOAD
PRICED NEW 08/03/23 EKPRICED NEW 08/03/23 EK
Zusätzliche InformationenOnline Owner's Manual
Services
Ihr lokaler Cat-Händler verfügt über umfassende Kompetenzen - engagierte Servicetechniker sorgen dafür, dass Sie Ihre gebrauchte Maschine so lange wie möglich nutzen können. Von routinemäßigen Wartungsarbeiten bis hin zu Notfallservice vor Ort, Ersatzteil- und Produktivitätsservices und mehr Sie können sich auf Ihren lokalen Cat-Händler verlassen.
Engine Specifications Motor Revolutionäre generatorsatz dimensionierung software
Safety Services Sicherheitsdienste Neueste technologien und industrie beste praktik für null-vorfall performance
Power Systems Leistungsysteme Die meisten kritischen anforderungen wurden mit strengsten standards erfüllt
New Equipment Neue Geräte Langlebige und zuverlässige geräte direkt vom hersteller
Financial Services Finanzdienstleistungen Holen sie sich Ihre arbeitsausrüstung schnell mit Cat Financial
Cat Parts Cat®-Ersatzteile Weltweiter Cat-Händler-support und teilebestellung 24 Std. / 7 Tage