Caterpillar 336FL HAMR

Caterpillar 336FL HAMR

Preis
315.500 USD
Baujahr
2018
Betriebsstunden
h
E-Mail x
Name

E-Mail-Adresse:*

Die E-Mail-Adresse meines Freundes:*

Nachricht:

Basis Informationen
MarkeCaterpillar 336FL HAMR
ProduktgruppeRaupenbagger
Serien Nr.RKB21089
GerätenummerRKB21089
KatalognummerCU4366632
Baujahr2018
Std2177 Std. h
LandUSA
Maschinen StandortCheyenne, WY
Preisangabe
Preis ohne MwSt.$ 315.500
Mwst.-
Preis mit MwSt.-
Einzelheiten
Allgemeine Bewertung (1:schlecht; 5:wie neu)condition iconcondition iconcondition iconempty iconempty icon  3/5
Zusätzliche InformationenPhotos taken Oct 2019

*336F L HEX
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, STD
*COVER, FENDER
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*ETHER AID
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, TRAVEL MOTOR, HD
*HATCH, OPENABLE ROOF (DUAL)
*LIGHTING, CAB (HALOGEN)
*LINES, BOOM-UP (STD)
*LINES, SDRV (STD/PGQC)
*PANEL, STD START SWITCH
*RADIO, 24V AM/FM
*SEAT BELT, 2"
AIR CLEANER, STANDARD
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING PKG
COMBINED CIR STP PKG
COOLANT, COLD WEATHER
COUPLER LINES, REACH BOOM
CTRL, CAT PIN GRABBER COUPLER
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
LANE 3 ORDER
LINES, FRONT (QC)
AUTOLUBE, HAMMER MOUNTED
*SEAT,H-BACK,HEATER,S/AIR,COOL
LINES-HP, R12'10" STICK
TOOL, MOIL H160E S
AUTOLUBE CARTRIDGES,PACK OF 12
BRACKET, MOUNTING (DB)
PACK, DOMESTIC TRUCK
QUICK DRAINS, READY (OIL)
*MIRROR, CAB, W/O GUARD
LINES, CONNECTING
LINES-HP, REACH BOOM
LINES-QC, R12'10" STICK
PACK, ROLL ON ROLL OFF-TRUCK
PIN GROUP, SPARE
PREPAID FREIGHT
PRODUCT LINK, SATELLITE PL631
REACH BOOM HD PKG
STICK, R12'10" DB HD
STORAGE PROTECTION (DOMESTIC)
TRACK, 33" TG (GLT)
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, 70/30 W/O LOWER
H160E S HAMMER WITH WEAR PLATE
Features
Zusätzliche InformationenPhotos taken Oct 2019

*336F L HEX
*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, STD
*COVER, FENDER
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*ETHER AID
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, TRAVEL MOTOR, HD
*HATCH, OPENABLE ROOF (DUAL)
*LIGHTING, CAB (HALOGEN)
*LINES, BOOM-UP (STD)
*LINES, SDRV (STD/PGQC)
*PANEL, STD START SWITCH
*RADIO, 24V AM/FM
*SEAT BELT, 2"
AIR CLEANER, STANDARD
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING PKG
COMBINED CIR STP PKG
COOLANT, COLD WEATHER
COUPLER LINES, REACH BOOM
CTRL, CAT PIN GRABBER COUPLER
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
LANE 3 ORDER
LINES, FRONT (QC)
AUTOLUBE, HAMMER MOUNTED
*SEAT,H-BACK,HEATER,S/AIR,COOL
LINES-HP, R12'10" STICK
TOOL, MOIL H160E S
AUTOLUBE CARTRIDGES,PACK OF 12
BRACKET, MOUNTING (DB)
PACK, DOMESTIC TRUCK
QUICK DRAINS, READY (OIL)
*MIRROR, CAB, W/O GUARD
LINES, CONNECTING
LINES-HP, REACH BOOM
LINES-QC, R12'10" STICK
PACK, ROLL ON ROLL OFF-TRUCK
PIN GROUP, SPARE
PREPAID FREIGHT
PRODUCT LINK, SATELLITE PL631
REACH BOOM HD PKG
STICK, R12'10" DB HD
STORAGE PROTECTION (DOMESTIC)
TRACK, 33" TG (GLT)
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, 70/30 W/O LOWER
H160E S HAMMER WITH WEAR PLATE
Vom Händler Zertifiziert
Senden Sie ein Angebot
Fertig!

Ihr Angebot wurde erfolgreich weitergeleitet. Der Verkäufer wird sich bald melden!

NACHRICHT AN VERKÄUFER
WYOMING MACHINERYSiehe InventarWebseiteKontaktauswahl
Used Equipment Sales
Telefon:+1 307 472 1000
Kommentare
Name:Kompanie:E-Mail:Geschäftstelefon:Stadt:Land:
Verkäufer soll antworten:E-Mailtelefonisch