LANE 2 ORDER
*CYLINDER, BOOM
*PEDAL, STRAIGHT TRAVEL
STORAGE PROTECTION (EXPORT)
STARTING AID, ETHER
ROLL ON-ROLL OFF
*VALVE, HYDRAULIC, HL
*CAB, DELUXE
*COOLING, HIGH AMBIENT
STICK, R9'6"
CYLINDER, STICK
LINES, QC, R9'6" STICK
*MACHINE ECM
*LINES, FRONT, STD
*BEARING, SWING, STD
*FINE SWING
*BATTERIES, 2
*FRAME, SWING, SEMI HD
*BOOM TUBE W/EOU
*SENSOR, PRESSURE, EOU
*FILM, OPERATING PATTERN, 2WAY
*RECEIVER, BLUETOOTH
*COUNTERWEIGHT, 9,260LB
GRADE W/2D, ASSIST&PAYLOAD
QUICK DRAINS READY
HANDHOLDS, RAD COMPARTMENT
*GUARD, SWIVEL, STD
*RETURN PIPE, STD
*LINES, MAKE UP, STD
WIPER, RADIAL W/O LOWER
MIRROR, CAB, W/O GUARD
LINES, DRAIN, PG QUICK COUPLER
GRADE SENSOR, REACH BOOM
BOOM, REACH 18'8"
*LIGHT, CHASSIS
*COMMON ARRANGEMENT
*MONITOR, 10"
*WIRING, PRODUCT LINK ELITE
*LIGHT, BOOM LH
*LIGHT, BOOM RH
*SWING DRIVE
PROD LINK, PLE643/PLE743 RADIO
*LINES, AIR CONDITIONER
JOYSTICKS, VERTICAL SLIDER
*RADIO MODULE, PL243 CELLULAR
*TRAVEL, ALARM
HYDRAULIC PKG, NO TOOL W/ HL
FILM, EXTERIOR, ANSI
*UC, LONG W/HD ROLLER
*320 07 EXCAVATOR ARRANGEMENT
GUARD, TRAVEL MOTOR, HD
GUARD, TRACK GUIDE, SEGMENTED
CAMERA, REAR & RH VIEW
TRACK, 31" TG
CONTROL, QC
CYLINDER, BKT, B1
LIGHTS PKG, BOOM LH & RH
GRADE SENSOR, R9'6"/9'8" STICK
LINKAGE, BKT, B1 W/EYE GRADE
SUCTION LINE, PUMP, STD
LINES, QC, REACH BOOM
GUARD, BOTTOM, HD
STORAGE TRAY
FILM, STICK WARNING, ANSI
INSTRUCTIONS, ENGLISH
FILM, INTERIOR, ANSI
PRICED 04/21/23 DA
NETWORK MANAGER, STD
LIGHTS, CAB, W/O 360
INTEGRATED RADIO, W/O DAB
FILM, EMC
FILM, ROPS |