Schnellsuche

Caterpillar 315 CF

Caterpillar 315 CF

Baujahr
2023
Betriebsstunden
h
E-Mail x
Name

E-Mail-Adresse:*

Die E-Mail-Adresse meines Freundes:*

Nachricht:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basis Informationen
MarkeCaterpillar 315 CF
ProduktgruppeRaupenbagger
Serien Nr.WKX30342
GerätenummerAA010063
Katalognummer10081034
Baujahr2023
Std177 Std. h
LandUSA
Maschinen StandortSalt Lake City, USA
Preisangabe
Preis ohne MwSt.274.920 USD
Mwst.Mehrwertsteuer nicht ausweisbar
Preis mit MwSt.-
Einzelheiten
Zubehör
SEAT BELT, 2"SEAT BELT, 2"
*MONITOR, 10"*MONITOR, 10"
*TRAVEL ALARM*TRAVEL ALARM
CAMERA, REAR & RH VIEWCAMERA, REAR & RH VIEW
CONTROL, BLADECONTROL, BLADE
CYLINDER, BOOMCYLINDER, BOOM
FILM, INTERIOR, ANSIFILM, INTERIOR, ANSI
FILM, ROPSFILM, ROPS
FILM, STICK WARNING, ANSIFILM, STICK WARNING, ANSI
INSTRUCTIONS, ENGLISHINSTRUCTIONS, ENGLISH
LIGHTS, BOOM LH 1PLIGHTS, BOOM LH 1P
LIGHTS, BOOM RH 1PLIGHTS, BOOM RH 1P
LINES, HP, 9'10" STICKLINES, HP, 9'10" STICK
LINES, QC, 9'10" STICKLINES, QC, 9'10" STICK
LINES, QUICK COUPLER BOOMLINES, QUICK COUPLER BOOM
LINKAGE, BKT 312 GRADE W/O EYELINKAGE, BKT 312 GRADE W/O EYE
NETWORK MANAGER, STDNETWORK MANAGER, STD
DECALS, EXTERIOR, ANSIDECALS, EXTERIOR, ANSI
PROD LINK, PLE643/PLE743 RADIOPROD LINK, PLE643/PLE743 RADIO
ROLL ON-ROLL OFFROLL ON-ROLL OFF
STORAGE PROTECTION (EXPORT)STORAGE PROTECTION (EXPORT)
LANE 3 ORDERLANE 3 ORDER
*FAN, VARIABLE SPEED*FAN, VARIABLE SPEED
*GUARD, TRAVEL MOTOR, HD*GUARD, TRAVEL MOTOR, HD
*PEDAL, STRAIGHT TRAVEL*PEDAL, STRAIGHT TRAVEL
GRADE 2D ASSIST & PAYLOADGRADE 2D ASSIST & PAYLOAD
*GUARD, SWIVEL*GUARD, SWIVEL
CONTROL, QC PIN GRABBERCONTROL, QC PIN GRABBER
CYLINDER, BUCKETCYLINDER, BUCKET
CYLINDER, STICK, W/O SLCVCYLINDER, STICK, W/O SLCV
HYDRAULIC PKG, COMB,ONE SLIDERHYDRAULIC PKG, COMB,ONE SLIDER
LINES, CYLINDER BOOM W/O BLCVLINES, CYLINDER BOOM W/O BLCV
LINES, HIGH PRESSURE BOOMLINES, HIGH PRESSURE BOOM
*CAB, DELUXE*CAB, DELUXE
*FILM, EMC*FILM, EMC
*FILM, OPERATING PATTERN, 2WAY*FILM, OPERATING PATTERN, 2WAY
*FINE SWING*FINE SWING
*MACHINE ECM*MACHINE ECM
*RECEIVER, BLUETOOTH*RECEIVER, BLUETOOTH
*JOYSTICKS, VERTICAL SLIDER*JOYSTICKS, VERTICAL SLIDER
*RADIO MODULE, PL243 CELLULAR*RADIO MODULE, PL243 CELLULAR
*CIRCUIT, COMBINED*CIRCUIT, COMBINED
BLADE, 8'2"BLADE, 8'2"
*INTEGRATED RADIO, W/O DAB*INTEGRATED RADIO, W/O DAB
*BATTERIES*BATTERIES
*BOTTOM GUARD, STANDARD*BOTTOM GUARD, STANDARD
*COMMON ARR*COMMON ARR
*COUNTERWEIGHT, 8490LB*COUNTERWEIGHT, 8490LB
*ENGINE HOOD, TAIL PIPE*ENGINE HOOD, TAIL PIPE
*GUARD, TRACK GUIDING, CENTER*GUARD, TRACK GUIDING, CENTER
*LIGHTS, CHASSIS*LIGHTS, CHASSIS
*LINES, AIR CONDITIONER*LINES, AIR CONDITIONER
*STORAGE BOX*STORAGE BOX
*SWING FRAME, STD*SWING FRAME, STD
*VALVE, HYDRAULICS, TCS*VALVE, HYDRAULICS, TCS
*WIRING, PRODUCT LINK*WIRING, PRODUCT LINK
DRINK HOLDER, W/BLADE LEVERDRINK HOLDER, W/BLADE LEVER
TRACK, 20" TG, W/RUBBER PADTRACK, 20" TG, W/RUBBER PAD
BOOM, W/EOU MOUNTSBOOM, W/EOU MOUNTS
*315 07 HEX*315 07 HEX
*UNDERCARRIAGE, LONG W/ BLADE*UNDERCARRIAGE, LONG W/ BLADE
LIGHTS,CAB,LH,W/RAIN PROTECTORLIGHTS,CAB,LH,W/RAIN PROTECTOR
WASHER RADIAL WIPERWASHER RADIAL WIPER
*HAND RAIL, ISO*HAND RAIL, ISO
HARNESS, CAT GRADE, 1PC BOOMHARNESS, CAT GRADE, 1PC BOOM
HARNESS, GRADE, 9'10" STICKHARNESS, GRADE, 9'10" STICK
PRICED NEW 06/09/23 EKPRICED NEW 06/09/23 EK
*HYD, LINES W/ TCS 20*HYD, LINES W/ TCS 20
*SUPPORT, TCS LINES*SUPPORT, TCS LINES
Zusätzliche InformationenOnline Owner's Manual
Services
Ihr lokaler Cat-Händler verfügt über umfassende Kompetenzen - engagierte Servicetechniker sorgen dafür, dass Sie Ihre gebrauchte Maschine so lange wie möglich nutzen können. Von routinemäßigen Wartungsarbeiten bis hin zu Notfallservice vor Ort, Ersatzteil- und Produktivitätsservices und mehr Sie können sich auf Ihren lokalen Cat-Händler verlassen.
Engine Specifications Motor Revolutionäre generatorsatz dimensionierung software
Safety Services Sicherheitsdienste Neueste technologien und industrie beste praktik für null-vorfall performance
Power Systems Leistungsysteme Die meisten kritischen anforderungen wurden mit strengsten standards erfüllt
New Equipment Neue Geräte Langlebige und zuverlässige geräte direkt vom hersteller
Financial Services Finanzdienstleistungen Holen sie sich Ihre arbeitsausrüstung schnell mit Cat Financial
Cat Parts Cat®-Ersatzteile Weltweiter Cat-Händler-support und teilebestellung 24 Std. / 7 Tage