Caterpillar 311F RR TH

Caterpillar 311F RR TH

Preis
90.000 USD
Baujahr
2015
Betriebsstunden
h
E-Mail x
Name

E-Mail-Adresse:*

Die E-Mail-Adresse meines Freundes:*

Nachricht:

Basis Informationen
MarkeCaterpillar 311F RR TH
ProduktgruppeRaupenbagger
Serien Nr.KCW00298
GerätenummerH14776
KatalognummerCU2239575
Baujahr2015
Std1747 Std. h
LandUSA
Maschinen StandortKauai, HI
Preisangabe
Preis ohne MwSt.$ 90.000
Mwst.-
Preis mit MwSt.-
Einzelheiten
Zusätzliche InformationenCAB 70/30 PKG
CAMERA, REAR VIEW, RH MIRRORS
CHANGER,HAND CTRL 2-WAY (ANSI)
CONNECTOR LINES, THUMB
CONTROL, BLADE, W/PUMP MP
COUNTERWEIGHT MOUNT
COUNTERWEIGHT, 5,400 LBS
COVER, CTRL VALVE VANDALISM
CTRL, CAT PIN GRABBER COUPLER
ENGINE HOOD
FAN, FIXED
FRAME, BASE, BLADE
FRONT LINES, W/ PGQC CONTROL
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
BATTERY, STANDARD
BLADE, 8'6"
BOOM PKG
BRACKET GP
BUCKET CYL/LINKAGE PKG
GUARD, VANDALISM FOR PROTECTOR
INSTRUCTIONS CAB, ANSI
INSTRUCTIONS OUTSIDE, ANSI
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LINES, CONNECTOR, PIN GRABBER
LINES-HP, 9'2" STICK
LINES-HP, R-BOOM
LINES-MP, 9'2" STICK
LINES-MP, R-BOOM
LINES-QC, 9'2" STICK
LINES-QC, REACH BOOM
PANEL, STD START SWITCH
PILOT LINES, BLADE
PIN GROUP, SPARE
RAIN PROTECTOR, CAB FRONT
REGIONAL PKG, ADSD-N/CNDA
ROLL ON-ROLL OFF
SEAT, H-BACK, SUSPENSION
STICK, R9'2" HD
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
SWIVEL, BLADE
TANK, FUEL
TRACK, 24" TG (GLT)
TC MP STP BLADE PKG
COUPLER, ID# H14776A
SN: HB200693
SN: THC02228
THUMB GP, ID# H14776B
GUARD, TRACK MOTOR
MIRROR, CAB, W/O GUARD
STICK LINES, THUMB
Features
Zusätzliche InformationenCAB 70/30 PKG
CAMERA, REAR VIEW, RH MIRRORS
CHANGER,HAND CTRL 2-WAY (ANSI)
CONNECTOR LINES, THUMB
CONTROL, BLADE, W/PUMP MP
COUNTERWEIGHT MOUNT
COUNTERWEIGHT, 5,400 LBS
COVER, CTRL VALVE VANDALISM
CTRL, CAT PIN GRABBER COUPLER
ENGINE HOOD
FAN, FIXED
FRAME, BASE, BLADE
FRONT LINES, W/ PGQC CONTROL
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
BATTERY, STANDARD
BLADE, 8'6"
BOOM PKG
BRACKET GP
BUCKET CYL/LINKAGE PKG
GUARD, VANDALISM FOR PROTECTOR
INSTRUCTIONS CAB, ANSI
INSTRUCTIONS OUTSIDE, ANSI
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LINES, CONNECTOR, PIN GRABBER
LINES-HP, 9'2" STICK
LINES-HP, R-BOOM
LINES-MP, 9'2" STICK
LINES-MP, R-BOOM
LINES-QC, 9'2" STICK
LINES-QC, REACH BOOM
PANEL, STD START SWITCH
PILOT LINES, BLADE
PIN GROUP, SPARE
RAIN PROTECTOR, CAB FRONT
REGIONAL PKG, ADSD-N/CNDA
ROLL ON-ROLL OFF
SEAT, H-BACK, SUSPENSION
STICK, R9'2" HD
STORAGE PROTECTION (EXPORT)
SUPPORT, AUX LINES, R-BOOM
SWIVEL, BLADE
TANK, FUEL
TRACK, 24" TG (GLT)
TC MP STP BLADE PKG
COUPLER, ID# H14776A
SN: HB200693
SN: THC02228
THUMB GP, ID# H14776B
GUARD, TRACK MOTOR
MIRROR, CAB, W/O GUARD
STICK LINES, THUMB
Senden Sie ein Angebot
Fertig!

Ihr Angebot wurde erfolgreich weitergeleitet. Der Verkäufer wird sich bald melden!

NACHRICHT AN VERKÄUFER
HAWTHORNE PACIFICSiehe InventarWebseiteKontaktauswahl
Craig Baker
Telefon:+1 808 6760397
Kommentare
Name:Kompanie:E-Mail:Geschäftstelefon:Stadt:Land:
Verkäufer soll antworten:E-Mailtelefonisch
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources