Caterpillar 316F L TH

Caterpillar 316F L TH

Preis
201.500 USD
Baujahr
2019
Betriebsstunden
h
E-Mail x
Name

E-Mail-Adresse:*

Die E-Mail-Adresse meines Freundes:*

Nachricht:

Basis Informationen
MarkeCaterpillar 316F L TH
ProduktgruppeRaupenbagger
Serien Nr.YDL20645
GerätenummerAA006895U
KatalognummerCU4677609
Baujahr2019
Std369 Std. h
LandUSA
Maschinen StandortSalina, UT
Preisangabe
Preis ohne MwSt.$ 201.500
Mwst.-
Preis mit MwSt.-
Einzelheiten
Zusätzliche InformationenPRICED 09/30/20 EK
*SEAT BELT, 2" RETRACTABLE
ROLL ON-ROLL OFF
*AIR CONDITIONER
*WIPER-RADIAL, FRONT 70/30
*LIGHT, BOOM RIGHT SIDE
*BATTERY, COLD WEATHER
*LINKAGE, BKT W/O LIFT
*CIRCUIT, COMBINED
*CYLINDER, BKT
*CONTROL, FINE SWING
STICK, R10'2" HD
LINES-HP, REACH 10'2" STICK
*TANK, FUEL, STANDARD
LINES-QC, REACH 10'2" STICK
*MAT, FLOOR, RH PEDAL
REACH BOOM HD PKG
*CYLINDER, STICK (W/O SLCV)
*ACCUMULATOR WITH CRN
*ENGINE HOOD, HIGH AMBIENT
COMBINED CIR STP PKG
*PEDAL, STRAIGHT TRAVEL
GUARD, TRACK GUIDING, CENTER
*REACH BOOM, 16'9" HD
TRACK, 28" TG W/STEP (GLT)
DECALS, CAB ANSI
SUPPORT, AUX LINES, R-BOOM
LANE 2 ORDER
*RADIO, 24V AM/FM
LINES, BKT CLOSE PGQC
INSTRUCTIONS, ENGLISH
CTRL,CAT PIN GRAB COUPLER ANSI
LINES, HIGH PRESSURE, 1PC BOOM
*CAB-ROPS,70/30,W/VANDAL-G BOSS
GUARD, BOTTOM HD
STORAGE PROTECTION (EXPORT)
*MACHINE CONTROLLER TCS
COUNTERWEIGHT, 6,170LBS
*FAN, FIXED SPEED
*PILOT LINES, BKT OPEN STD
CHANGER,HAND CTRL 2-WAY (ANSI)
LINES-QC, REACH 16'9" BOOM
*PILOT LINES, STRAIGHT TRAVEL
*CYLINDER, BOOM (W/O BLCV)
*PILOT LINES, BOOM UP STD/VAB
AIR CLEANER, STANDARD
PRODUCT LINK, CELLULAR PL641
*LINES, CYLINDER
*PILOT LINES, TCS
*316F L HEX
*VALVE, HYDRAULIC TCS
*CAMERA, REAR VIEW, MIRRORS(RH)
*PANEL, STD START SWITCH
*JOYSTICK, THUMB WHEEL
*LIGHTING, CAB (HALOGEN)
*HATCH, OPENABLE ROOF (DUAL)
*SEAT, H-BACK, W/HEATER,S/AIR
*WASHER, WINDSHIELD UPPER
*ALARM, TRAVEL
DECALS, EXTERIOR ANSI
MACHINE SOFTWARE
*TRAVEL MOTOR, BIO OIL CAPABLE
*GUARD, SWIVEL, STD
Features
Zusätzliche InformationenPRICED 09/30/20 EK
*SEAT BELT, 2" RETRACTABLE
ROLL ON-ROLL OFF
*AIR CONDITIONER
*WIPER-RADIAL, FRONT 70/30
*LIGHT, BOOM RIGHT SIDE
*BATTERY, COLD WEATHER
*LINKAGE, BKT W/O LIFT
*CIRCUIT, COMBINED
*CYLINDER, BKT
*CONTROL, FINE SWING
STICK, R10'2" HD
LINES-HP, REACH 10'2" STICK
*TANK, FUEL, STANDARD
LINES-QC, REACH 10'2" STICK
*MAT, FLOOR, RH PEDAL
REACH BOOM HD PKG
*CYLINDER, STICK (W/O SLCV)
*ACCUMULATOR WITH CRN
*ENGINE HOOD, HIGH AMBIENT
COMBINED CIR STP PKG
*PEDAL, STRAIGHT TRAVEL
GUARD, TRACK GUIDING, CENTER
*REACH BOOM, 16'9" HD
TRACK, 28" TG W/STEP (GLT)
DECALS, CAB ANSI
SUPPORT, AUX LINES, R-BOOM
LANE 2 ORDER
*RADIO, 24V AM/FM
LINES, BKT CLOSE PGQC
INSTRUCTIONS, ENGLISH
CTRL,CAT PIN GRAB COUPLER ANSI
LINES, HIGH PRESSURE, 1PC BOOM
*CAB-ROPS,70/30,W/VANDAL-G BOSS
GUARD, BOTTOM HD
STORAGE PROTECTION (EXPORT)
*MACHINE CONTROLLER TCS
COUNTERWEIGHT, 6,170LBS
*FAN, FIXED SPEED
*PILOT LINES, BKT OPEN STD
CHANGER,HAND CTRL 2-WAY (ANSI)
LINES-QC, REACH 16'9" BOOM
*PILOT LINES, STRAIGHT TRAVEL
*CYLINDER, BOOM (W/O BLCV)
*PILOT LINES, BOOM UP STD/VAB
AIR CLEANER, STANDARD
PRODUCT LINK, CELLULAR PL641
*LINES, CYLINDER
*PILOT LINES, TCS
*316F L HEX
*VALVE, HYDRAULIC TCS
*CAMERA, REAR VIEW, MIRRORS(RH)
*PANEL, STD START SWITCH
*JOYSTICK, THUMB WHEEL
*LIGHTING, CAB (HALOGEN)
*HATCH, OPENABLE ROOF (DUAL)
*SEAT, H-BACK, W/HEATER,S/AIR
*WASHER, WINDSHIELD UPPER
*ALARM, TRAVEL
DECALS, EXTERIOR ANSI
MACHINE SOFTWARE
*TRAVEL MOTOR, BIO OIL CAPABLE
*GUARD, SWIVEL, STD
Senden Sie ein Angebot
Fertig!

Ihr Angebot wurde erfolgreich weitergeleitet. Der Verkäufer wird sich bald melden!

NACHRICHT AN VERKÄUFER
WHEELER MACHINERY CO.Siehe InventarWebseiteKontaktauswahl
Used Dealer
Kommentare
Name:Kompanie:E-Mail:Geschäftstelefon:Stadt:Land:
Verkäufer soll antworten:E-Mailtelefonisch