2-1000CCA BATTERIES, 24V/115A
2017 CATERPILLAR 938M LOADER
5524/04/08/24
AS IS / AS RECEIVED
BEACON OUTLET,FIRE EXTINGUISHER,
BUCKET, GP, 3.5YD3, FUS
CAB, DELUXE AC, HEAT, DEF, ROPS
CONSIGNMENT / FLUEGGE,JOEL
CONTROL GP, PAYLOAD
COUNTERWEIGHT, HEAVY
COUNTERWEIGHT-BUMPER, GRAB IRONS
CUTTING EDGE, BOLT ON, 4 PIECE
DIFFERENTIAL, OPEN REAR
ENGINE AR
ENGINE,C7.1, 184HP. TIER 4 FINAL
ENVIRONMENT, STANDARD
EXTERIOR MIRRORS, RH/LH
FENDERS, STANDARD STEEL & POLY
HEALINER, FLOOR MAT, DOME LIGHT
HYD,3V,COUPLER READY,STD LIFT
JUMPER LINES, 3RD FUNCTION
LIGHTS, AUX HALOGEN WORK
LOAD SENSING HYDRAULICS,
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE641
PWR STEERING, WET DISC BRAKES,
QUICK COUPLER, FUSION
RADIO READY, BLUETOOTH,MIC,AUX
REARVIEW MIRROR, WASHER-WIPERS
RECOVERY HITCH & PIN, SMV SIGN
SEAT, DELUXE , AIR, CLOTH
STANDARD LIFT-GP BOOM W/Z BAR
STD INSTRUMENT DISPLAY W/EMS
STEERING, STANDARD
TIRES,20.5R25 MX XHA2 *L3 @ 36%
TOOLBOX AUX
TRANSMISSION, PWR SF 4F-4R
TRAVEL ALARM, THROTTLE LOCK
WEATHER, COLD START 120V |