Caterpillar D8T

Caterpillar D8T

Preis
625.000 USD
Baujahr
2018
Betriebsstunden
h
E-Mail x
Name

E-Mail-Adresse:*

Die E-Mail-Adresse meines Freundes:*

Nachricht:

Basis Informationen
MarkeCaterpillar D8T
ProduktgruppePlanierraupen
Serien Nr.FMC01779
GerätenummerFMC1779
KatalognummerCU4373938
Baujahr2018
Std2868 Std. h
LandUSA
Maschinen StandortCasper, WY
Preisangabe
Preis ohne MwSt.$ 625.000
Mwst.-
Preis mit MwSt.-
Einzelheiten
Allgemeine Bewertung (1:schlecht; 5:wie neu)condition iconcondition iconcondition iconempty iconempty icon  3/5
Zusätzliche Informationen8 RIPPER, MULTI SHANK
ACCUGRADE READY, SINGLE TILT
ALTERNATOR, 150AMP, BASIC
ANTIFREEZE WINDSHIELD WASHER
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BRAKES, EXTREME SERVICE
CAB, SINGLE PANE GLASS
CARRIER ROLLERS, SUSPENDED
CYLINDERS, LIFT, BASIC
DRAINS, ECOLOGY, POWERTRAIN
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN SPEED, LOW, COLD WEATHER
FAN, SINGLE TILT
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVES, STANDARD
FLUIDS, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
FUEL SYSTEM, FAST FILL
GAUGE, STANDARD
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, RIPPER
INSTRUCTION, DOMESTIC
LANE 3 ORDER
LIGHTS, PREMIUM, REAR SCREEN
MANUAL, ENGLISH
OIL CHANGE SYSTEM, HIGH SPEED
OPERATORS AR, STANDARD
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL631
PROTECTION, CYLINDER ROD
RADIATOR, 6.35 FPI, DEBRIS
RADIO, AM/FM
ROLL ON-ROLL OFF
SCREEN, REAR
SEAT, CLOTH, HEATED
TOOTH, MULTI-SHANK RIPPER
TRACK, 610MM / 24" ES, PPR
UNDERCARRIAGE, PPR, SUSPENDED
VISIBILITY AR, SINGLE CAMERA
BLADE, 8SU, W/RK GRD & WEAR PL
8 SU/U DOZER, SINGLE TILT
Features
Zusätzliche Informationen8 RIPPER, MULTI SHANK
ACCUGRADE READY, SINGLE TILT
ALTERNATOR, 150AMP, BASIC
ANTIFREEZE WINDSHIELD WASHER
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BRAKES, EXTREME SERVICE
CAB, SINGLE PANE GLASS
CARRIER ROLLERS, SUSPENDED
CYLINDERS, LIFT, BASIC
DRAINS, ECOLOGY, POWERTRAIN
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN SPEED, LOW, COLD WEATHER
FAN, SINGLE TILT
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVES, STANDARD
FLUIDS, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
FUEL SYSTEM, FAST FILL
GAUGE, STANDARD
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, RIPPER
INSTRUCTION, DOMESTIC
LANE 3 ORDER
LIGHTS, PREMIUM, REAR SCREEN
MANUAL, ENGLISH
OIL CHANGE SYSTEM, HIGH SPEED
OPERATORS AR, STANDARD
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL631
PROTECTION, CYLINDER ROD
RADIATOR, 6.35 FPI, DEBRIS
RADIO, AM/FM
ROLL ON-ROLL OFF
SCREEN, REAR
SEAT, CLOTH, HEATED
TOOTH, MULTI-SHANK RIPPER
TRACK, 610MM / 24" ES, PPR
UNDERCARRIAGE, PPR, SUSPENDED
VISIBILITY AR, SINGLE CAMERA
BLADE, 8SU, W/RK GRD & WEAR PL
8 SU/U DOZER, SINGLE TILT
Vom Händler Zertifiziert
Senden Sie ein Angebot
Fertig!

Ihr Angebot wurde erfolgreich weitergeleitet. Der Verkäufer wird sich bald melden!

NACHRICHT AN VERKÄUFER
WYOMING MACHINERYSiehe InventarWebseiteKontaktauswahl
Used Equipment Sales
Telefon:+1 307 472 1000
Kommentare
Name:Kompanie:E-Mail:Geschäftstelefon:Stadt:Land:
Verkäufer soll antworten:E-Mailtelefonisch