Caterpillar 259D

Caterpillar 259D

Preis
39.495 USD
Baujahr
2016
Betriebsstunden
h
E-Mail x
Name

E-Mail-Adresse:*

Die E-Mail-Adresse meines Freundes:*

Nachricht:

Basis Informationen
MarkeCaterpillar 259D
ProduktgruppeKompaktlader
Serien Nr.FTL07035
KatalognummerCU4477090
Baujahr2016
Std1730 Std. h
LandKanada
Maschinen StandortSurrey, BC
Preisangabe
Preis ohne MwSt.$ 39.495
Mwst.-
Preis mit MwSt.-
Features
Zubehör
KLIMAANLAGEAIR CONDITIONER
GESCHLOSSENER ÜBERROLLSCHUTZEROPS
DIEBSTAHLSCHUTZSYSTEMANTI-THEFT SYSTEM
BeleuchtungLIGHTING
EXTREM SCHWEFELARMER DIESELKRAFTSTOFFULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
ZUSATZHYDRAULIKAUXILIARY HYDRAULICS
SCHWINGUNGSDÄMPFUNGRIDE CONTROL
HEIZUNGHEATER / DEFROSTER
2-GANG-BEWEGUNG2 SPEED TRAVEL
HYDRAULIK, STANDARDFLUSSHYDRAULICS, STANDARD FLOW
SELBSTEBNUNGSELF LEVELING
AMICSAMICS
ELECTRIC COUPLERELECTRIC COUPLER
BLUETOOTHBLUETOOTH
Zusätzliche InformationenTHE FOLLOWING ITEMS HAVE NOW BEEN COMPLETED: STEAMCLEAN & DEGREASE; INCLUDES TILT CAB AS REQUIRED. CLEAN CAB, REPLACE AIR FILTER. SERVICE MACHINE: PM500 PLUS OUTER AIR FILTER. LOCATE AND REPAIR HYDRAULIC OIL LEAK NEAR LEFT TRAVEL MOTOR LINES. REPLACE BATTERY WITH 230-6368 OEM STANDARD. REPLACE MISSING EMERGENCY ESCAPE HANDLE HARDWARE ON FRONT DOOR - REPAIR LOOSE SEAL ON LOWER EDGE OF FRONT DOOR. TURN 72" GP BUCKET CUTTING EDGE. REPAIR FOR TRACK FRAME TORSION BAR NIPPLES NOT TAKING GREASE. REPAIR TWO FRONT CAB LIGHTS.

*CAMERA REAR VIEW
CAT 66" TOOTH BUCKET.
CAT 72" BOLT-ON EDGE GP BUCKET
Bedingungen
Gut
Angemessen
Schlecht
  • allgemeines erscheinungsbild
  • sicherheitsvorkehrungen
  • anzeigen, fahrerkabine, konsole
  • motor
  • kühlsystem
  • elektrisches system, anlass- und ladesystem
  • hydraulik
  • tandems/zahnräder/lager/ketten
  • schaufel/löffel
  • laufwerk
allgemeines erscheinungsbild
  • JaExterior muddy, oily dirt accumulations under engine, cab interior dirty.
  • JaEngine oil sample only. Insufficient oil remaining in hydraulic tank to be able to obtain a sample.
  • Gut
  • GutDirt accumulations under engine
  • GutModerate scrapes & scuffs on rear engine door
  • Gut
  • Gut
  • Gut
  • GutMachine has 0P0528 "BLACK" PAINT SCHEME. MODERATE SCRAPES ON DECALS.
  • Gut
  • GutExterior cosmetics are in fair to good overall condition; dirty at time of inspection
  • Gut
  • AngemessenFRONT CAB STEP SLIGHTLY DENTED, 72" GP BUCKET STEP FULLY DENTED.
sicherheitsvorkehrungen
  • Ja
  • Ja
  • Ja
  • Gut
  • Gut
anzeigen, fahrerkabine, konsole
  • Ja
  • Ja
  • Nein
  • Nein
  • Ja
  • 60%
  • Heater & A/C not tested due to machine not operational
  • GutCab interior very dirty at time of inspection
  • SchlechtFront door lower emergency escape release handle & hardware is missing; (installed bolt & rubber washers during inspection to prevent further damage to door)
  • AngemessenDash displays warnings for 500 hour service due at startup
  • Gut
  • Gut
  • GutLight scuffs on front window
  • AngemessenCab air filter very dirty
  • Gut
  • Gut
  • Gut
  • Gut3"
  • Gut
  • Gut
  • Gut
motor
  • Ja2015 EPA CARB T4 compliant
  • Ja
  • Nein
  • Nein
  • Red, ELC
  • Engine was started briefly (ran normal) until massive hydraulic oil leak was discovered. No operational testing done.
  • SchlechtElements dirty
  • Gut
  • Gut
  • GutDPF soot level = 48%
  • Gut
  • Gut
  • GutCut: no significant wear metals found.
  • Gut
kühlsystem
  • Nein
  • Gut
  • Gut
  • Gut
  • Gut
  • Gut
  • Gut
elektrisches system, anlass- und ladesystem
  • Ja
  • Gut
  • SchlechtSmaller than original automotive battery installed; battery was too weak to start machine & required boosting.
  • AngemessenTwo front cab lights not working.
  • Gut
  • Gut
hydraulik
  • JaSignificant leak at left travel motor/lines area, oil residue under left front of cab.
  • SchlechtOil leak at left motor area, oil residue under left front of cab
  • Gut
  • AngemessenNot tested due to leak
  • Gut
  • SchlechtTank is empty; insufficient oil remaining in tank to obtain oil sample
  • Gut
tandems/zahnräder/lager/ketten
  • AngemessenLower right grease nipple does not accept grease
  • Schlecht
  • SchlechtUnable to operate machine due to leak near left motor/hoses
  • AngemessenLeft & right rear grease nipples do not accept grease
  • GutEquipped with two-speed travel with creeper mode
  • SchlechtLarge oil leak at left travel motor or ravel hoses area; requires cleaning to locate source
schaufel/löffel
  • Cat 72" BOLT-ON EDGE GP BUCKET; SERIAL NUMBER TAG MISSING. "105480" WELDED ON BACK OF BUCKET.
  • Cat 279-5366 66" TOOTH BUCKET; 0.40m, 0.52yd. SN: A4164BK20615
  • Gut
  • Gut
  • Schlecht72" BUCKET CUTTING EDGE WORN FLUSH TO BASE EDGE
  • Gut
  • GutElectric quick coupler not tested; appears operational
  • Angemessen66" BUCKET TEETH APPROX 25% WORN
laufwerk
Bedingung Messwert
(L)
Messwert
(R)
% verschlissen
(L)
% verschlissen
(R)
Prozentsatz abgenutztEstimate track belts 20% worn
Ketten- / RiemenbreiteLeft = 29/32", right = 28/32"
IdlersGut
RollerGut
Roller FrameGut
SprocketGut
Track / Belt ConditionGoodTrack belts are in good overall condition. Treads are good. moderate heat checking/cracking on inner roller contact surfaces
Senden Sie ein Angebot
Fertig!

Ihr Angebot wurde erfolgreich weitergeleitet. Der Verkäufer wird sich bald melden!

NACHRICHT AN VERKÄUFER
CATERPILLAR FINANCIAL SERVICES CORPORATIONSiehe InventarKontaktauswahl
Please Contact your local Cat Dealer
Kanada
Telefon:+1 877 228 3519
Kommentare
Name:Kompanie:E-Mail:Geschäftstelefon:Stadt:Land:
Verkäufer soll antworten:E-Mailtelefonisch