Schnellsuche

CAT PM622

CAT PM622

Baujahr
2019
Betriebsstunden
h
E-Mail x
Name

E-Mail-Adresse:*

Die E-Mail-Adresse meines Freundes:*

Nachricht:

CAROLINA CAT
Charlotte, NC
+1 336 294 5240
Rufnummer anzeigen
Basis Informationen
MarkeCAT PM622
Carolina CAT
ProduktgruppeAsphaltfräsen
Serien Nr.JFC00201
GerätenummerTJFC201
Katalognummer10082065
Baujahr2019
Std2.284 Std. h
LandUSA
Maschinen StandortCHARLOTTE, USA
Preisangabe
Preis ohne MwSt.448.000 USD
Mwst.Mehrwertsteuer nicht ausweisbar
Preis mit MwSt.-
Einzelheiten
Zubehör
ROLL ON-ROLL OFFROLL ON-ROLL OFF
LANE 1 ORDERLANE 1 ORDER
*LIGHTS, HALOGEN*LIGHTS, HALOGEN
*CAMERA, AUX*CAMERA, AUX
*CANOPY, FOLDING, HYDRAULIC*CANOPY, FOLDING, HYDRAULIC
*CHAMBER AR (2.2M/88")*CHAMBER AR (2.2M/88")
*CONTROL, CAT G&S SYSTEM*CONTROL, CAT G&S SYSTEM
*CONVEYOR CAMERA*CONVEYOR CAMERA
*CUTTING BIT TRAY*CUTTING BIT TRAY
*DISCHARGE CONVEYOR, FOLDING*DISCHARGE CONVEYOR, FOLDING
*DISPLAY, OPTIONAL*DISPLAY, OPTIONAL
*DOUBLE CENTER DISPLAY*DOUBLE CENTER DISPLAY
*DUST REDUCTION ADD. (2.2M/88")*DUST REDUCTION ADD. (2.2M/88")
*ENGINE, CAT C18 ACERT*ENGINE, CAT C18 ACERT
*FILM, NACD*FILM, NACD
*HYDR. OIL HYDO ADVANCED 10W*HYDR. OIL HYDO ADVANCED 10W
*INBOARD SKI*INBOARD SKI
*LAMP, HALOGEN (MAGNETIC)*LAMP, HALOGEN (MAGNETIC)
*LIGHT, HAZARD*LIGHT, HAZARD
*LIGHT, TRUCK SIGNAL*LIGHT, TRUCK SIGNAL
*NO CONVEYOR SWING VALVE*NO CONVEYOR SWING VALVE
*PLUG, NO WATER FILL PUMP*PLUG, NO WATER FILL PUMP
*PM622 COLD PLANER*PM622 COLD PLANER
*PNEUMATIC BIT REMOVAL TOOL*PNEUMATIC BIT REMOVAL TOOL
*PORT, FILLING, WATER TANK*PORT, FILLING, WATER TANK
*PRODUCT LINK, CELLULAR PLE641*PRODUCT LINK, CELLULAR PLE641
*PUMP, WASHING, HIGH PRESSURE*PUMP, WASHING, HIGH PRESSURE
*REAR CAMERA*REAR CAMERA
*ROTOR TURNING DEVICE*ROTOR TURNING DEVICE
*ROTOR, K SYSTEM - STD*ROTOR, K SYSTEM - STD
*SEAT FULL SIZE SUSPENSION*SEAT FULL SIZE SUSPENSION
*SIDE FILL VALVE & PORT*SIDE FILL VALVE & PORT
*TANK, FUEL STANDARD*TANK, FUEL STANDARD
*TENSIONER, GREASE*TENSIONER, GREASE
*TOOL HOLDER EXTRACTION*TOOL HOLDER EXTRACTION
*VENTILATION SYSTEM*VENTILATION SYSTEM
ENGINE SN#RDP05853ENGINE SN#RDP05853
GUIDE, TELESCOPING STEERINGGUIDE, TELESCOPING STEERING
Zusätzliche InformationenCANOPY • LIGHTING • ULTRA LOW SULFUR DIESEL FUEL

*CAMERA, AUX
*CANOPY, FOLDING, HYDRAULIC
*CHAMBER AR (2.2M/88")
*CONTROL, CAT G&S SYSTEM
*CONVEYOR CAMERA
*CUTTING BIT TRAY
*DISCHARGE CONVEYOR, FOLDING
*DISPLAY, OPTIONAL
*DOUBLE CENTER DISPLAY
*DUST REDUCTION ADD. (2.2M/88")
*ENGINE, CAT C18 ACERT
*FILM, NACD
*HYDR. OIL HYDO ADVANCED 10W
*INBOARD SKI
*LAMP, HALOGEN (MAGNETIC)
*LIGHT, HAZARD
*LIGHT, TRUCK SIGNAL
*LIGHTS, HALOGEN
*NO CONVEYOR SWING VALVE
*PLUG, NO WATER FILL PUMP
*PM622 COLD PLANER
*PNEUMATIC BIT REMOVAL TOOL
*PORT, FILLING, WATER TANK
*PRODUCT LINK, CELLULAR PLE641
*PUMP, WASHING, HIGH PRESSURE
*REAR CAMERA
*ROTOR TURNING DEVICE
*ROTOR, K SYSTEM - STD
*SEAT FULL SIZE SUSPENSION
*SIDE FILL VALVE & PORT
*TANK, FUEL STANDARD
*TENSIONER, GREASE
*TOOL HOLDER EXTRACTION
*VENTILATION SYSTEM
ENGINE SN#RDP05853
GUIDE, TELESCOPING STEERING
LANE 1 ORDER
Online Owner's Manual
ROLL ON-ROLL OFF
Konditionen
Der Kauf einer gebrauchten Cat-Maschine bedeutet eine Investition in eine hochwertige Maschine, auf die Sie sich verlassen können. Ihr Händler nimmt sich die Zeit und die nötigen Ressourcen, um jede Gebrauchtmaschine zu prüfen und sicherzustellen, dass diese voll einsatzbereit für Sie ist
Gut
Angemessen
Schlecht
allgemeines erscheinungsbild
200
  • GutCouple mirrors are missing _ Drum drive belt guard is missing bolts and bent _Rear door and bumper dents _Rubber coneyor articulation guard is torn
  • Gut
anzeigen, fahrerkabine, konsole
100
  • Gut
kühlsystem
200
  • Gut
  • Gut
elektrisches system, anlass- und ladesystem
400
  • Gut
  • Gut
  • Gut
  • Gut
Services
Ihr lokaler Cat-Händler verfügt über umfassende Kompetenzen - engagierte Servicetechniker sorgen dafür, dass Sie Ihre gebrauchte Maschine so lange wie möglich nutzen können. Von routinemäßigen Wartungsarbeiten bis hin zu Notfallservice vor Ort, Ersatzteil- und Produktivitätsservices und mehr Sie können sich auf Ihren lokalen Cat-Händler verlassen.
Engine Specifications Motor Revolutionäre generatorsatz dimensionierung software
Safety Services Sicherheitsdienste Neueste technologien und industrie beste praktik für null-vorfall performance
Power Systems Leistungsysteme Die meisten kritischen anforderungen wurden mit strengsten standards erfüllt
New Equipment Neue Geräte Langlebige und zuverlässige geräte direkt vom hersteller
Financial Services Finanzdienstleistungen Holen sie sich Ihre arbeitsausrüstung schnell mit Cat Financial
Cat Parts Cat®-Ersatzteile Weltweiter Cat-Händler-support und teilebestellung 24 Std. / 7 Tage