Volvo CONSTRUCTION EQUIP BRASIL L150E

Volvo CONSTRUCTION EQUIP BRASIL L150E

Price
72,077 USD
Year
2006
Working hours
8665 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo CONSTRUCTION EQUIP BRASIL L150E
CategoryWheel Loaders
Serial NumberV10465
Catalog NumberCU2241659
Manufacturing Year2006
Hours8665 h
CountryDenmark
LocationSkejby
Pricing
Price Excluding Tax$72,077
Tax-
Price Including Tax-
Features
Additional InformationCE MARKED: YES
FRONT TYRES / UNDERCARRIAGE REMAINING: 25 %
REAR TYRES REMAINING : 25 %
GROSS WEIGHT: 26100 KG
AIR-CONDITIONING: YES
PRODUCTION COUNTRY: SE
VOGEL CENTRAL LUBE.
ORIGINAL COLOUR: YES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT A/S (DENMARK)See InventoryWebsiteSelect contact
Kristian Mains
Denmark
Telephone:+45 7025 2211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone