Liebherr L586

Liebherr L586

Price
121,060 USD
Year
2015
Working hours
6712 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLiebherr L586
CategoryWheel Loaders
Serial NumberVATZ0461KZB040891
Unit Number22041290
Catalog NumberCU4431942
Manufacturing Year2015
Hours6712 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax$ 121,061
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
LIGHTING SYSTEMLIGHTING SYSTEM
BUCKETBUCKET
BLUETOOTHBLUETOOTH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • AILE ENFONCEE
safety items
  • Good
  • Good
gauges, operator station, console
  • PARE BRISE FISSURE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 3500 MM LAME HS 40%
comments, misc. repairs, general remarks
  • FR-23
tires
  • 70%
  • 29.5R25 GOOD YEAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone