Komatsu WA470.6

Komatsu WA470.6

Price
45,448 USD
Year
2007
Working hours
10768 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu WA470.6
CategoryWheel Loaders
Serial NumberH50213
Unit Number22040954
Catalog NumberCU4389440
Manufacturing Year2007
Hours10768 h
CountryFrance
LocationMontpellier / Vendargues, 34
Pricing
Price Excluding Tax$45,448
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
LIGHTING SYSTEMLIGHTING SYSTEM
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
Conditions
Good
Fair
Poor
  • gauges, operator station, console
  • engine
  • bucket
  • comments, misc. repairs, general remarks
  • tires
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • PoorPARE BRISE CASSE
  • PoorHS
  • MARCHE PIED TORDU
engine
  • No
  • YesFUITE D HUILE HYD
bucket
  • 3000 L
  • 3000 LITRES
comments, misc. repairs, general remarks
  • FR-23
tires
  • 30%
  • 26.5R25 BRIGESTONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone