Komatsu WA320-5L

Komatsu WA320-5L

Price
32,000 USD
Year
2005
Working hours
20530 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu WA320-5L
CategoryWheel Loaders
Serial NumberA32278
Unit Number461397
Catalog NumberCU4377802
Manufacturing Year2005
Hours20530 h
CountryUnited States
LocationBrighton, CO
Pricing
Price Excluding Tax$32,000
Tax-
Price Including Tax-
Features
Accessories
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
BOOM, GPBOOM, GP
COUNTERWEIGHTCOUNTERWEIGHT
3RD VALVE3RD VALVE
AUTO SHIFTAUTO SHIFT
LIGHTING SYSTEMLIGHTING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
Additional Information2005 KOMATSU WA320-5L W/LOADER
AS IS / AS RECEIVED
BLOCK HEATER
BUCKET-GP,W/EDGE 108"
ENCLOSED CAB W/HEATER/DEFROSTER
ENGINE,SAA6D102E-2-A,TURBO,TIER2
EROPS & BACK-UP ALARM
HYDROSTASTIC,4F-4R /JOYSTICK FNR
SEAT, STANDARD (WORN)
TIRES, 20.5-25 @35% (YOKOHAMA)
0P0800 / 20530 / 08/14/18
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFaded
  • Good
  • Good
  • GoodClosed cab
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorFeb 09
  • Good
  • NoNot working
  • Yes
  • Yes
  • No
  • No
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNot working
  • Good
  • Good
  • PoorWorn, holes
  • Good
  • Good
  • Good
  • NoNot working
  • No
  • No
  • No
engine
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Green
  • Normal
  • Normal
  • Yes
  • No
cooling system
  • Good
  • Good
  • Good
  • GoodHYD. Driven
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Yes
  • No
  • Good
  • Good
  • PoorLight on cab not working and on back of machine
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • FairLose
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Yes
  • No
  • All gears
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
  • Good
  • Good
  • Good
  • FairHas play
  • FairLose
  • Good
  • Good
  • Good
  • PoorWorn has play
  • Yes
  • 108”
  • 108”
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Unit in operating condition , high hours
general condition
  • Yes
  • Yes
  • Good
  • Good
  • Good
tires
  • No
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontYokohama2945NoNoNo
Left RearYokohama1630NoNoNo
Right FrontYokohama2045NoNoNo
Right RearYokohama1635NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone