Komatsu WA120

Komatsu WA120

Price
20,474 USD
Year
1989
Working hours
7870 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu WA120
CategoryWheel Loaders
Serial Number10085
Unit Number22037605
Catalog NumberCU2402005
Manufacturing Year1989
Hours7870 h
CountryFrance
LocationLyon / Venissieux, 69
Pricing
Price Excluding Tax$20,474
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
LIGHTINGLIGHTING
LIGHTING SYSTEMLIGHTING SYSTEM
Additional InformationMOTEUR KOMATSU 6 CYLINDRES ATMOSPHERIQUES DE 63KW
NON EPA
SIEGE MECANIQUE
TRANSMISSION POWER SHIFT
Conditions
Good
Fair
Poor
  • bucket
  • comments, misc. repairs, general remarks
  • tires
bucket
  • 1400 L
  • GODET TERRASSEMENT DE 2510 MM AVEC PORTES DENTS SOUDES A FLEUR BON A 40%
comments, misc. repairs, general remarks
  • FR-24
tires
  • 17.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMITAS10
Left RearMITAS10
Right FrontMITAS10
Right RearMITAS10
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone