Komatsu WA500-7

Komatsu WA500-7

Price
On Request
Year
2014
Working hours
7958 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu WA500-7
CategoryWheel Loaders
Serial NumberKOMAT00475
Unit NumberKOMAT00475
Catalog NumberCU4440592
Manufacturing Year2014
Hours7958 h
CountryGermany
LocationWeißenhorn
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationENGINEPOWER: 362 HP
TIRES CONDITION REAR LEFT: 40 %
TIRES CONDITION REAR RIGHT: 40 %
BUCKET CONDITION: 50 %
TIRES CONDITION FRONT LEFT: 20 %
TIRES CONDITION FRONT RIGHT: 20 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone