Komatsu WA 470-3 H

Komatsu WA 470-3 H

Price
On Request
Year
2000
Working hours
17301 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu WA 470-3 H
CategoryWheel Loaders
Serial NumberH21336
Catalog NumberCU4258787
Manufacturing Year2000
Hours17301 h
CountryDenmark
LocationSkejby
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationPRODUCTION COUNTRY: DE
TRANSPORT DIMENSIONS (LXWXH): 9X3.15X3 M
DELIVERY TERMS: EXW
GROSS WEIGHT: 24000 KG
CE MARKED: YES
REAR TYRES REMAINING : 50 %
FRONT TYRES REMAINING: 5 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT A/S (DENMARK)See InventoryWebsiteSelect contact
Kristian Mains
Denmark
Telephone:+45 7025 2211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone