John Deere 844K

John Deere 844K

Price
115,500 USD
Year
2014
Working hours
12676 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere 844K
CategoryWheel Loaders
Serial Number1DW844KXECD646873
Unit Number10068465
Catalog NumberCU4438853
Manufacturing Year2014
Hours12676 h
CountryChile
LocationSantiago
Pricing
Price Excluding Tax$ 115,500
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
DIFFERENTIAL, LIMITED SLIPDIFFERENTIAL, LIMITED SLIP
RIDE CONTROLRIDE CONTROL
LIGHTING SYSTEMLIGHTING SYSTEM
STEER, S.T.I.C.STEER, S.T.I.C.
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
DIFFERENTIAL, LIMITED SLIPDIFFERENTIAL, LIMITED SLIP
RIDE CONTROLRIDE CONTROL
LIGHTING SYSTEMLIGHTING SYSTEM
STEER, S.T.I.C.STEER, S.T.I.C.
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Yes
  • No
  • Buena
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Bueno
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • No
  • No
  • Yes
  • Yes
  • 1/4
  • Bueno
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFalta puerta inferior de lado derecho motor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFalta apoya brazo izquierdo
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Agua verde
  • Bueno
  • Bueno
  • Normal
  • Normal
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
cooling system
  • No
  • Yes
  • No
  • Bueno
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRadiador sucio externamente
  • Good
electrical, starting and charging system
  • Bueno
  • Good
  • FairBatería mala no recuperan carga
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • No
  • Buena
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Buena
  • GoodJuego leve
  • Good
  • Good
  • Good
  • FairCilindros de dirección izquierdo con fugas por sellos
  • Good
  • Good
  • Good
  • Good
brake
  • Yes
  • No
  • 3 marcha
  • Bueno
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Bueno
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 3500 mm
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJuego leve
  • Good
  • Good
final drives
  • No
  • Bueno
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Equipo en condiciones de operación con detalles de batería no retienen la carga cambiar
  • Motor sin fuga pero falta tapa inferior de costado derecho
  • Balde con juego leve y articulación central con juego leve
  • Neumáticos con vida útil entre 14% y 18% no aceptable para condiciones comerciales
  • Fuga de aceite por cilindro de dirección lado izquierdo por sellos
axle assemblies
  • Bueno
  • Bueno
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
general condition
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
torque converter
  • No
  • Bueno
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Entre 11% y 18%
  • Neumáticos no cumplen los requisitos mínimo de aceptación comercial
  • 29.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMICHELIN2514NoYesYes
Left RearMICHELIN3318YesYesYes
Right FrontMICHELIN2514NoYesYes
Right RearMICHELIN2011YesYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CHILE S.A.See InventoryWebsiteSelect contact
Isabel Corvalan Ortuzar
Chile
Telephone:+56 2 29277196
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone