Ford / New Holland 345C

Ford / New Holland 345C

Price
6,000 USD
Year
1989
Working hours
7882 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFord / New Holland 345C
CategoryWheel Loaders
Serial NumberA402618
Unit NumberCN11548
Catalog NumberCU2445265
Manufacturing Year1989
Hours7882 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$6,000
Tax-
Price Including Tax-
Features
Additional InformationCANOPY
3 POINT HITCH
ENGINE TIER RATING: NO EMISSIONS
PTO
TRACTOR HORSEPOWER: 45
REAR WEIGHTS
2WD
2 POST ROPS
PTO HP: 45
DRIVE: NO EMISSIONS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone