Fiat-Allis FR12

Fiat-Allis FR12

Price
6,849 USD
Year
1986
Working hours
11462 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFiat-Allis FR12
CategoryWheel Loaders
Serial NumberR12A2T5502817
Catalog NumberCU2226873
Manufacturing Year1986
Hours11462 h
CountryDenmark
LocationBroendby
Pricing
Price Excluding Tax$6,849
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationFRONT TYRES / UNDERCARRIAGE REMAINING: 5 %
REAR TYRES REMAINING : 5 %
GROSS WEIGHT: 12500 KG
BODY TYPE: ARTICULATED
TRANSPORT DIMENSIONS (LXWXH): 7,4 X 2,7 X 3,3 M
GEAR AND EQUIPMENT IS IN WORKING ORDER. MACHINE IS IN WORKING CONDITION.
CABIN TYPE: ENCLOSED CAB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT A/S (DENMARK)See InventoryWebsiteSelect contact
Kristian Mains
Denmark
Telephone:+45 7025 2211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone