Caterpillar IT38H

Caterpillar IT38H

Price
On Request
Year
2012
Working hours
4470 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar IT38H
CategoryWheel Loaders
Serial NumberJNJ00671
Unit NumberEQN067959
Catalog NumberCU2532140
Manufacturing Year2012
Hours4470 h
CountryUnited States
LocationDoniphan, NE
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional Information20.5R25 TIRES
BCP WHEEL LOADERS
BUCKET - MH, 3.75 CYD (QC) - S/N - G9H0696
COMFORT PACKAGE
CONVENIENCE PACKAGE
COOLING, HIGH AMBIENT
CUTTING EDGE - BOLT ON
GUARD, POWERTRAIN
IT38H TOOL CARRIER
PP4: 3V, AUTO DIFF, RIDE, QC
RADIO, AM/FM CD PLAYER
REGIONAL PACKAGE NACD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDoes have some rust but good for age of machine.
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • NoNot at this time.
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • YesISO347:1994.
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInternal wet type.
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • Yes
bucket
  • Good
  • Good
  • Good
  • Good
  • GoodBOE is near new.
  • Good
  • Good
  • Good
  • 3.75 cubic yard
  • G9H02696
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tires
  • 95%
  • normal
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontAeolus 20.5R25 KA1501910573895NoNoNo
Left RearAeolus 20.5R25 KA1501903063895NoNoNo
Right FrontAeolus 20.5R25 KA1501903523895NoNoNo
Right RearAeolus 20.5R25 KA1501903433895NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone