Caterpillar IT14G2

Caterpillar IT14G2

Price
62,000 USD
Year
2014
Working hours
6218 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar IT14G2
CategoryWheel Loaders
Serial NumberERP00504
Unit Number18W00235
Catalog NumberCU4295387
Manufacturing Year2014
Hours6218 h
CountryUnited States
LocationFife, WA
Pricing
Price Excluding Tax$62,000
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, STANDARD
ALARM, BACK-UP
BUCKET, SN# CH-03-2826-17
CAB, SLIDING GLASS
CAT RADIO
CONTROL, TRANSMISSION,FNR
CUTTING EDGES, BOLT ON,3 PIECE
DIFFERENTIAL, STANDARD, FRONT
DIFFERENTIAL, STANDARD, REAR
ENCLOSURE, STANDARD
ENGINE, TIER 3, ELECTRONIC
FENDERS, STANDARD
GUARD, BOTTOM
HEATER AND AIR CONDITIONER
HYDRAULICS, 3 VALVE, HIGH FLOW
INSTALLATION GROUP, RADIO 12V
INSTRUCTIONS, ANSI
LIGHT, WARNING BEACON
LIGHTS, DIRECTIONAL
LIGHTS, FLOOD
MIRRORS, OUTSIDE MOUNTED
NEW TIRES AND WHEELS
QUICK COUPLER, STANDARD WIDTH
SEAT, COMFORT, AIR SUSPENSION
SETCO ADAPTERS
SPEED CONTROL, STANDARD
STEERING, STANDARD
TIRES, 17.5-R25 XHA * L3
VALVE, DRAIN, ECOLOGY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone