Caterpillar 993K

Caterpillar 993K

Price
1,200,000 USD
Year
2012
Working hours
31851 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 993K
CategoryWheel Loaders
Serial NumberZ9K00493
Unit NumberM011437
Catalog NumberCU1941405
Manufacturing Year2012
Hours31851 h
CountryUnited States
LocationRapid City, SD
Pricing
Price Excluding Tax$1,200,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
SUPP STEERSUPP STEER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
COUNTERWEIGHTCOUNTERWEIGHT
HIGH LIFTHIGH LIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional Information993K 19CYD HD ROCK BUCKET
BRIDGESTONE 50/65R51 ** VSDL, L5 WITH 100% REMAINING
CAB PKG, DELUXE, COLD WEATHER
CERT EMISSIONS, OTHER REG
COOLING, STANDARD AMBIENT
FEATURE PACKAGE, CAB
FEATURE PACKAGE, ROADING
HEATER, ENGINE COOLANT, 120V
REGIONAL PKG-PRODUCT LINK,ANSI
SERVICE PKG, DLX, COLD WEATHER
SOFTWARE, ADVISOR
SOFTWARE, MESSENGER
STEERING, STANDARD
TIRES, 50/65R51 ** VSDL BS L5
PP: HIGH LIFT
DEL DATE 01/27/2012
OIL RENEWAL SYSTEM (ORS)
RADIO, AM/FM, CD BASIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • general condition
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Good
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • TRANS RECONDITION @ 10,001 HRS
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNEW G.E.T. WILL BE INSTALLED AT TIME OF SALE
  • 19CYD HD ROCK BUCKET
  • 7NW08159
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
general condition
  • Good
  • Good
  • Good
  • Yes
tires
  • 100%, WILL HAVE NEW TIRES AT TIME OF SALE
  • CHAINS ARE NOT FOR SALE
  • 50/65R51
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front100NoNoNo
Left Rear100NoNoNo
Right Front100NoNoNo
Right Rear100NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone