Caterpillar 993K

Caterpillar 993K

Price
1,250,000 USD
Year
2008
Working hours
31391 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 993K
CategoryWheel Loaders
Serial NumberZ9K00270
Unit NumberM009034
Catalog NumberCU1834499
Manufacturing Year2008
Hours31391 h
CountryUnited States
LocationRapid City, SD
Pricing
Price Excluding Tax$1,250,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
SUPP STEERSUPP STEER
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
COUNTERWEIGHTCOUNTERWEIGHT
HIGH LIFTHIGH LIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional InformationAUTOLUBE ARRANGEMENT
CAMERA, REAR VISION-WAVES
CONVERTOR, POWER
ENGINE, STANDARD
FENDERS, ROADING
FUEL AR, FAST FILL
HEATER, ENGINE COOLANT, 120V
ICTC & LOCK UP CLUTCH
INSTRUCTION,NORTH AMERICA ANSI
LIGHT, WARNING BEACON
LIGHTING, PREMIUM
MIRROR, HEATED
PRECLEANER
PRODUCT LINK, N.A. (ANSI)
SERVICE CENTER, DELUXE
SOUND SUPPRESSION
STEERING, SECD/FILTRATION, DLX
STEP, REAR ACCESS
SUN SCREEN
TIRES, 50/65R51 ** VSDL BS L5
COOLING,STD AMB,DLX FILTRATION
GLASS, CAB WINDOW
HIGH LIFT, DELUXE FILTRATION
SEGMENTS, BOLT-ON, SET OF 7
BUCKET-ROCK, 200", 17.0 CYD
SEAT, STD
WINGS, BUCKET
DEL DATE 04/01/2009
OIL RENEWAL SYSTEM (ORS)
PROTECTORS, SIDEBAR, SET OF 2
RADIO, AM/FM, CD BASIC
ROCK BUCKET, 200", 18 CYD
NEW TIRES WILL BE INSTALLED AT THE TIME OF SALE
SOFTWARE, ADVISOR
SOFTWARE, MESSENGER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Good
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • 303-3280
  • ROCK BUCKET, 200", 18 CYD
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
torque converter
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 50/65-51 D-LUG D2V L5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone100NoNoNo
Left RearBridgestone88NoNoNo
Right FrontBridgestone100NoNoNo
Right RearBridgestone88NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone