Caterpillar 993K

Caterpillar 993K

Price
1,750,000 USD
Year
2013
Working hours
25233 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 993K
CategoryWheel Loaders
Serial NumberZ4D00282
Unit NumberM015291
Catalog NumberCU2267475
Manufacturing Year2013
Hours25233 h
CountryUnited States
LocationRapid City, SD
Pricing
Price Excluding Tax$1,750,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
COUNTERWEIGHTCOUNTERWEIGHT
HIGH LIFTHIGH LIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional Information19CYD GP HD ROCK BUCKET
CAB PACKAGE, DELUXE W/ HID, CW
COOLING, STANDARD AMBIENT
FEATURE PKG, CAB
FEATURE PKG, ROADING
HEATER, ENGINE COOLANT, 120V
PP, HIGH LIFT, LUC
PRODUCT LINK, SATELLITE PL321
SERVICE PACKAGE, AUTOLUBE, CW
SOFTWARE, ADVISOR
SOFTWARE, MESSENGER
SOFTWARE, PRODUCT LINK
STEERING, STANDARD
TERRAIN READY OPTION
TIRES, 50/65R51 MX * L5, NEW
FILMS, ANSI
RADIO, AM/FM/AUX/USB/BT
ALL NEW G.E.T.
TIRE CHAINS NOT INCLUDED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone