Caterpillar 992KLRC

Caterpillar 992KLRC

Price
On Request
Year
2013
Working hours
16109 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 992KLRC
CategoryWheel Loaders
Serial NumberZMX00474
Unit NumberZMX00474
Catalog NumberCU4361346
Manufacturing Year2013
Hours16109 h
CountryGermany
LocationBöblingen
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationOPERATING WEIGHT: 100 T
ENGINEPOWER: 826 HP
BUCKET CONDITION: 50 %
TIRES CONDITION FRONT LEFT: 20 %
TIRES CONDITION FRONT RIGHT: 20 %
TIRES CONDITION REAR RIGHT: 50 %
TIRES CONDITION REAR LEFT: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Kallies
Germany
Telephone:+49 7031 640514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone