Caterpillar 992K

Caterpillar 992K

Price
1,811,790 USD
Year
2012
Working hours
8816 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 992K
CategoryWheel Loaders
Serial Number88000199
Unit NumberE142596
Catalog NumberCU4369027
Manufacturing Year2012
Hours8816 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$1,811,790
Tax-
Price Including Tax-
Features
Accessories
BUCKETBUCKET
Additional InformationPRODUCT LINK:
ROPS:
BUCKET SIZE: 14 CYD
HEATER
AIR CONDITIONING
TEETH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • GoodPanels are taken off rear of cab
  • Good
  • Good
  • Good
  • Good
  • FairRight side door has a homemade latch
  • GoodBoth front fenders are missing mud flaps . All fender are missing fender extension
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • YesEngine, transmission and hydraulic
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good9.18
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good9/18
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • 80%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • FairRight side steering cylinder pins and bearing are worn with movement
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
  • All
hydraulics
  • FairCannot test
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • FairCannot check bucket not on machine
  • Good
  • GoodBucket linkage pins and bearings have some wear with movement
  • FairLeft side bucket stop is cracked out
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • 14yd. 203”
  • 7NW10153
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
torque converter
  • Good
tires
  • No
  • 99.99%
  • 46/65R45
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitan14099NoNoNo
Left RearTitan14099NoNoNo
Right FrontTitan14099NoNoNo
Right RearTitan14099NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone