Caterpillar 992G

Caterpillar 992G

Price
611,217 USD
Year
2000
Working hours
33647 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 992G
CategoryWheel Loaders
Serial NumberADZ00140
Unit NumberE112632
Catalog NumberCU4280994
Manufacturing Year2000
Hours33647 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$611,217
Tax-
Price Including Tax-
Features
Accessories
HIGH LIFTHIGH LIFT
BUCKETBUCKET
Additional Information1. Engine has 2439 hrs on it since being rebuilt by Empire Southwest2. Transmission has 6600 hrs since being rebuilt3. Center pins have 8341 hrs since being rebuilt4. Drop Box and Torque Converter have 6600 hrs since recondition5. Loader frame pins have 8341 hrs on them since replacing them6. Hydraulic system has 2439 hrs on it since complete rebuild 7. Radiator has 2439 hrs on it since being tested and resealed
     

TIRE SIZE: 45/65 R45
HEATER
TEETH
AIR CONDITIONING
COMMENT: 81% TIRE LIFE
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone