Caterpillar 992C

Caterpillar 992C

Price
51,129 USD
Year
1990
Working hours
47456 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 992C
CategoryWheel Loaders
Serial Number49Z01710
Unit Number22039819
Catalog NumberCU4297583
Manufacturing Year1990
Hours47456 h
CountryFrance
LocationMoissy Cramayel, 77
Pricing
Price Excluding Tax$51,129
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
Additional InformationAIR CONDITIONER
AM FM RADIO
AUTO LUBE
CE PLATE
COUNTERWEIGHT
DIFFERENTIAL, STANDARD
ENGINE ENCLOSURES
EROPS
LIGHTING SYSTEM
STEER, COMMAND
Conditions
Good
Fair
Poor
  • engine
  • comments, misc. repairs, general remarks
  • tires
engine
  • No
comments, misc. repairs, general remarks
  • FR-16
  • Largeur 5,00m / Longueur 13,10m / Hauteur 5,30m
tires
  • 30%
  • X-Mine D2 L5R
  • 45/65R45
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone