Caterpillar 988K

Caterpillar 988K

Price
519,000 USD
Year
2016
Working hours
6118 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 988K
CategoryWheel Loaders
Serial NumberTWX00872
Unit NumberRBU0063
Catalog NumberCU4323798
Manufacturing Year2016
Hours6118 h
CountryUnited States
LocationCall Foley, KS
Pricing
Price Excluding Tax$519,000
Tax-
Price Including Tax-
Features
Additional Information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

PRODUCT LINK PL321
RADIO, AM/FM
RADIO, CB (READY)
RIDE CONTROL, STD
SEAT BELT, MINDER
SEAT, HTD & VNT
SPADE NOSE BUCKET
STARTING, COLD WEATHER
STEERING, SECONDARY
TIRES, MX L4
TRANSPORT, NO BKT
VISOR, CAB
1000 ENGINE
108D CLEAN EMISSIONS MODULE
3000 TRANSMISSION & DRIVE LINE
3100 TC, TD, RETARDER
988K WHEEL LOADER
AXLES, STANDARD
CAB DOOR, SLIDING WINDOW (LH)
CAB GLASS, STANDARD
CAMERA, REAR VISION
COOLER, AXLE OIL
CPM READY
DECALS, ANSI
ENGINE, BRAKE
FENDERS, ROADING
FILM, PCS
FUEL LINES, HTD
FUEL TANK, FAST FILL
HEATER, ENGINE COOLANT, 120V
HYDRAULIC ARRANGEMENT, CANADA
HYDRAULIC OIL, STD
LIFT, STANDARD 2V
LIGHTS, STANDARD
LOADER, STANDARD
LUBRICATION, STANDARD
MIRRORS, STANDARD
NO SOUND SUPPRESSION
OIL CHANGE SYSTEM, HIGH SPEED
PRECLEANER, STANDARD
PRECLEANER, TURBINE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone