Caterpillar 988K

Caterpillar 988K

Price
On Request
Year
2014
Working hours
17000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 988K
CategoryWheel Loaders
Serial NumberTWX00406
Unit Number1064044
Catalog NumberCU4361619
Manufacturing Year2014
Hours17000 h
CountryUnited States
LocationEau Claire, WI
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
general appearance
  • GoodSMALL SCRAPES
  • Good
  • Good
  • Good
  • Good
  • PoorFRONT LEFT SHEET METAL BENT. R.F. BENT - BOLTS MISSING
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLR RUBBER STRAP TORN, RS LADDER BENT, STEP BENT, RUBER TORN
  • Yes
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • FairNOT COLD BUT COOL
  • FairCAMERA NOT WORKING
  • GoodCOMMUNICATION FAINT - ACTIVE EVENTS
  • GoodR. WINDOW LATCH PINS BROKE
  • FairACTIVE EVEN / S
  • Good
  • Good
  • Good
  • Good
  • GoodHOLES IN PLASTIC FOR CB & FIRE EXTINGUISHER
  • GoodINSTALL DATE 5/14
  • Good
  • Good
  • GoodREAR WUBDIW CHIPPED
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • 11%
engine
  • Good
  • GoodPRIMARY FUEL FILTER BASE LOOSE
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • YesUNFILTER LINE FROM COOLER TO FILTER WET - HOSE SEEP/LEAK
  • No
  • NORMAL
  • NONE
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • GoodLEFT FRONT FENDER - LEFT LIGHT BURNED OUT. BLINKERS DONT FLASH ON DASH
  • Good
  • Good
  • Good
  • Yes
  • NoEMPTY
transmission
  • GoodOIL ON LOW SIDE
  • Good
  • Good
  • GoodTORQUE TO TUMMY LINE WET
  • Good
  • Good
  • FairSUCTION LINE SEAL LEAKING
  • Fair
  • Good
  • Good
  • Good
  • Good
  • YesFLYWHEEL HOUSING GASKET / STARTER GASKET LEFT COVER PLATE BELOW INPUT SHAFT LEAKING
  • YesTORQUE IS NOISY ESP - COLD
steering
  • FairCAN END PINS / BEARINGS LOOSE
  • Good
  • FairSUCTION SEAL LEAKING
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWET
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairIMP. MLG SEAL
  • Good
  • Good
  • YesPUMPS
attachments / work tools
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
  • Good
  • GoodAS STATED BEFORE
  • Good
  • GoodDOG HAVE TO 2 LINK VERY LOOSE
  • Good
  • Good
  • Good
  • GoodBOX PINS A LITTLE LOOSE
  • Good
  • PoorVERY WORN / CHIPPED
  • 10 YDS T1A0903
final drives
  • Good
  • GoodOIL TEMP SENSOR FAULT - ACTIVE OCCASSIONALLY / STORED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone