Caterpillar 988H

Caterpillar 988H

Price
425,000 USD
Year
2009
Working hours
10777 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 988H
CategoryWheel Loaders
Serial NumberBXY02963
Unit Number431268
Catalog NumberCU1921808
Manufacturing Year2009
Hours10777 h
CountryUnited States
LocationPueblo, CO
Pricing
Price Excluding Tax$425,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information3100 TC, TD RETARDER
CAB, RUBBER MOUNTED GLASS
RADIO, CB (READY)
LIFT ARRANGEMENT, 3.88M 2V
CAMERA, REAR VISION
ENGINE, STD, TIER 3 CERTIFIED
PRODUCT LINK, N.A. (ANSI)
COOLER, AXLE OIL
LUBRICATION ARRANGEMENT
9.2YD GP BKT-K110 TIPS-V GOOD
LIGHT, WARNING, ROTARY BEACON
ICTC ARRANGEMENTS, W/HOUSING
LIGHTS, DIRECTIONAL & HID
FUEL ARRANGEMENT
NO SUPPRESSION ARRANGEMENT
STEERING, STANDARD
COOLING, STANDARD / 110F
FENDERS, STANDARD FRONT
GUARD, CRANKCASE
0P0800/9434 MS 2/17/16
ROOF, STEEL EXTENDED
REAR DIFF RECOND 11-15
MICH XLDD2 35/65R33 80% @ 9163HR
TRANS AND TC RECOND 11/17
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodCools to 38 degrees at 60 ambient
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSeat belt dated Oct 2016
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 50 full
engine
  • Good
  • Good
  • GoodReplaced motor mounts
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • Yes
  • No
  • No
  • Red. Antifreeze changed with ELC
  • RHX08442
  • 50 %
  • 10404
  • Engine rear cover was resealed with new rear main seal and oil pan resealed. Oil coolers replaced with remans.
  • Normal
  • Normal
cooling system
  • Good
  • GoodReplaced engine and transmission coolers
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • GoodReplaced with reman
  • Good
  • Good
  • GoodLeaking and worn hoses replaced 11/2017
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Transmission and torque converter reconditioned 11/2017
  • DRT02274
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet inboard
  • Yes
  • No
  • 2nd
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodReconditioned both lift cylinder at 9173 hours
  • Good
  • Good
  • Good
  • GoodReconditioned tilt cylinder at 9173 hours
  • No
  • Worn and leaking hoses replaced
bucket
  • GoodWear plates replaced
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
axle assemblies
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Reconditioned at 9173 hours. 10/2015
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
torque converter
  • Good
  • Good
  • Good
  • Good
  • Yes
  • 6AT02661
  • Reconditioned 11/2017
tires
  • 70
  • 35/65R33
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin3680NoNoYes
Left RearMichelin3570NoYesNo
Right FrontMichelin3570NoYesNo
Right RearMichelin3780NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone