Caterpillar 988H

Caterpillar 988H

Price
147,868 USD
Year
2013
Working hours
13943 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 988H
CategoryWheel Loaders
Serial NumberBXY05553
Unit Number22040681
Catalog NumberCU4353855
Manufacturing Year2013
Hours13943 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax$147,869
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
LIGHTING SYSTEMLIGHTING SYSTEM
STEER, S.T.I.C.STEER, S.T.I.C.
BUCKETBUCKET
Additional InformationAM FM CD RADIO
AUTO LUBE
BEACON
EROPS
AIR CONDITIONER
RIDE CONTROL
COUNTERWEIGHT
DIFFERENTIAL, STANDARD
STEER, S.T.I.C.
EPA LABEL
BUCKET
LIGHTING
CE PLATE
PRODUCT LINK
AUTO SHIFT
LIGHTING SYSTEM
Conditions
Good
Fair
Poor
  • bucket
  • comments, misc. repairs, general remarks
  • tires
bucket
  • LAME HS ET CONTRE LAME AUSSI
  • 21225123
  • GODET DE REPRISE LAME DROITE FABRICATION NANCY 6.90M3
comments, misc. repairs, general remarks
  • FR-23
tires
  • 10%
  • 35/65/R33 MICHELIN XLDD2 L5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front35/65/R33
Left Rear35/65/R33
Right Front35/65/R33
Right Rear35/65/R33
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone