Caterpillar 988F

Caterpillar 988F

Price
On Request
Year
1996
Working hours
17870 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 988F
CategoryWheel Loaders
Serial Number2ZR00554
Unit Number2ZR00554
Catalog NumberCU4411244
Manufacturing Year1996
Hours17870 h
CountryGermany
LocationErlangen-frauenaurach
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationTIRES CONDITION REAR RIGHT: 10 %
TIRES CONDITION FRONT RIGHT: 40 %
TIRES CONDITION REAR LEFT: 10 %
ENGINEPOWER: 405 HP
TIRES CONDITION FRONT LEFT: 40 %
BUCKET CONDITION: 35 %
OPERATING WEIGHT: 45 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thomas Stroebl
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone