Caterpillar 988 K

Caterpillar 988 K

Price
On Request
Year
2014
Working hours
12691 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 988 K
CategoryWheel Loaders
Serial NumberTWX00344
Unit Number1060788
Catalog NumberCU4338542
Manufacturing Year2014
Hours12691 h
CountryUnited States
LocationEau Claire, WI
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
general appearance
  • FairSCRAPED, REFLECTIVE DECALS WORN/MISSING
  • GoodCAB FILTER HANGING "DRAB" MISSING
  • Good
  • Good
  • Good
  • GoodSTACK SMASHED/BENT
  • FairFRONT LEFT FENDER BENT FRONT RIGHT FLAP TORN
  • Good
  • GoodFRONT RIGHT FENDER BENT
  • Good
  • GoodACCUMOLDER GUARD BENT
  • GoodBOOM PAINT HAS LOTS OF CHIPS
  • Good
  • GoodLEFT COOLER DOOR MISSING CLAMP & LOOSE BOLTS
  • Good
  • Good
  • FairRIGHT SIDE LADDER & 2 STEPS BENT IN FRONT : 1 IN REAR
  • Yes
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodCAP FOR FILLING IS MISSING & LEAKING
  • Good
  • Good
  • Good
  • GoodDOOR SHOCK IS WEAK
  • Good
  • Good
  • Good
  • Good
  • GoodBLOWER MOTOR DOES NOT BLOW HARD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • YesBENT
  • No
  • YesBENT
  • Yes
  • Yes
  • 72% DEF -88%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • GOOD
  • NORMAL
  • NONE
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • GoodFLYWHEEL HOUSING BASKET LEAK
  • Good
  • Good
  • Good
  • Yes
  • YesRATTLING NOISE AND OCASSIONAL VERY ROUGH SHIFTS
steering
  • GoodLEFT REAR END PIN TAB BENT
  • Good
  • Good
  • GoodLEFT CYLINDER LEAKING
  • PoorCAN ENDS VERY LOOSE
  • PoorLOOKOUT LEVER LOOSE, CONSOLE LATCH LOOSE
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWET
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 10 YDS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone