Caterpillar 982M

Caterpillar 982M

Price
324,901 USD
Year
2015
Working hours
5046 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 982M
CategoryWheel Loaders
Serial NumberK1Y00462
Unit NumberK1Y462-A
Catalog NumberCU4301594
Manufacturing Year2015
Hours5046 h
CountryUnited States
LocationBrownstown Twp., MI
Pricing
Price Excluding Tax$324,901
Tax-
Price Including Tax-
Features
Additional InformationCAB, AC, RC, STIC STR, PRODUCT LINK, BKT, AUTO SHIFT, 875/65R29 TIRES
CONDITION AND HOURS SUBJECT TO CHANGE
PLEASE CALL FOR MACHINE LOCATION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • GoodWEATHERED
  • Good
  • Good
  • FairBENDS AND DENTS PRESENT
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPREVIOUSLY TOUCHED UP, MINOR SCRATCHES AND RUST PRESENT
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • GoodWORKING
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • YesWORKING
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • GoodMISSING COVER FOR 12V POWER PORT ON RIGHT SIDE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHEATED POWER ADJUSTABLE MIRRORS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesREAR VIEW CAMERA
  • Yes
  • Yes
  • CAT AM/FM RADIO W/ BLUETOOTH
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • NoNORMAL FOR ENGINE HOURS
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • RED
  • 3733848
  • T4F003319
  • 5048
  • POWERED BY CAT C13 DIESEL
  • HIGH IDLE 60 Psi, LOW IDLE33 Psi
  • GOOD
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • 5048
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • FairSOME PLAY PRESENT
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWET.
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairEND BITS HAVE NOT BEEN FLIPPED, CENTERS HAVE BEEN FLIPPED ~50% WORN
  • Good
  • Good
  • Yes
  • 7N200234
  • 9.25 Cubic yard.
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
axle assemblies
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
general condition
  • Good
  • Yes
  • Yes
  • No
  • Yes
torque converter
  • Good
  • Good
  • Good
  • Good
tires
  • 55%
  • Left tire measured 3/4” and the other three measured 1”
  • All 875/65 R29
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin 24/32"NoNoNo
Left RearMichelin 29/32"NoNoNo
Right FrontMichelin 24/32"NoNoNo
Right RearMichelin 29/32"NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone