Caterpillar 982M

Caterpillar 982M

Price
285,000 USD
Year
2015
Working hours
12278 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 982M
CategoryWheel Loaders
Serial NumberK1Y00380
Unit NumberUS0001778
Catalog NumberCU4398096
Manufacturing Year2015
Hours12278 h
CountryUnited States
LocationCity Of Industry, CA
Pricing
Price Excluding Tax$285,000
Tax-
Price Including Tax-
Features
Additional InformationAIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -34C (-29F)
AXLES, OPEN/OPEN, ED, AOC RDY
BKT GP AB 141" 10.25YD3 PO
CAB AR, STANDARD
CAB ROOF, NON-METALLIC
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
COUNTERWEIGHT, AGGREGATE
COVER, HVAC, NON-METALLIC
CUTTING EDGE, BOLT-ON
DOOR, REMOTE OPENING SYSTEM
FAN, STANDARD
FENDERS, STANDARD
FUEL TANK, FAST FILL READY
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC
LANE 2 ORDER
LIGHTS, HID
LIGHTS, LED TURN SIGNALS
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL
MIRRORS, EXTERNAL
OMISSION, WORKTOOL
PACK, DOMESTIC RAIL
PKG, WEATHER, STD
PRODUCT LINK, SATELLITE PL321
PRODUCTION MEASUREMENT, READY
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, AM-N
SEAT BELT, 3" W/INDICATOR
SEAT, STANDARD, LHD
SINGLE AXIS LEVERS, 2V, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STEERING, STANDARD
SUN VISOR, REAR
TIRES, 875/65 R29 * VTS BS L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone