Caterpillar 982M

Caterpillar 982M

Price
500,000 USD
Year
2016
Working hours
1988 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 982M
CategoryWheel Loaders
Serial NumberK1Y00550
Unit Number16NE0607
Catalog NumberCU4329847
Manufacturing Year2016
Hours1988 h
CountryUnited States
LocationLufkin, TX
Pricing
Price Excluding Tax$500,000
Tax-
Price Including Tax-
Features
Additional Information*AIR INLET STANDARD, RAIN CAP
*982M WHEEL LOADER
*ANTIFREEZE, -34C (-29F)
*AXLES, OPEN/OPEN, ED, AOC RDY
*CAB ROOF, NON-METALLIC
*COOLING CORES, 9 FPI
*COUNTERWEIGHT, AGGREGATE
*COVER, HVAC, NON-METALLIC
*DOOR, REMOTE OPENING SYSTEM
*FAN, STANDARD
*FENDERS, ROADING
*GUARD, POWERTRAIN
*HYDRAULIC OIL, STANDARD
*HYDRAULICS, 2V RC
*LIGHTS, STANDARD
*LINKAGE, STANDARD LIFT
*LUBRICATION, MANUAL
*NETWORK MANAGER, PL READY
*RADIO, AM/FM/USB/MP3 BLUETOOTH
*RADIO, CB (READY)
*REGIONAL PKG, AM-N
*SEAT BELT, 3" W/INDICATOR
*SEAT, STANDARD, LHD
*SINGLE AXIS LEVERS, 2V, LHD
*SOUND SUPPRESSION, STANDARD
*STANDARD PACKAGE
*STARTING, COLD (120V)
*STEERING, STANDARD
*WINDOWS, STANDARD, GLUED
ANTIFREEZE, -50C (-58F)
BUCKET-GP, 141" 8.75 YD3
CERT EMISSIONS, EPA TIER 4
CUTTING EDGE, BOLT-ON
LANE 1 ORDER
LIGHTS, AUX, HALOGEN, FTO
PACK, DOMESTIC TRUCK
PL, CELLULAR PLE641, FTO
TIRES, 875/65R29 MX XHA2 * L3
CPM PAYLOAD SOFTWARE
*MIRRORS, EXTERNAL
*FUEL TANK, FAST FILL READY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Kris Jordan
Telephone:+1 936 632 6775
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone