Caterpillar 982M

Caterpillar 982M

Price
430,000 USD
Year
2015
Working hours
7184 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 982M
CategoryWheel Loaders
Serial NumberK1Y00389
Unit Number438037
Catalog NumberCU2315813
Manufacturing Year2015
Hours7184 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$430,000
Tax-
Price Including Tax-
Features
Additional InformationC13 ENGINE
PRODUCT LINK, SATELLITE PL321
PRODUCTION MEASUREMENT APP
REGIONAL PKG, AM-N
STANDARD PACKAGE
PLATFORM
ELECTRICAL & HYDRAULIC INSTL
FILTER CAB AIR
RADIATOR GRILL
LINKAGE, STANDARD LIFT
COUNTERWEIGHT, STANDARD
AXLES, OPEN/OPEN, ED, AOC
OPEN FRONT DIFFERENTIAL
OPEN REAR DIFFERENTIAL
ECOLOGY DRAINS
AXLE OIL COOLER
HYDRAULICS, 2V RC
LIGHTS, STANDARD
WEATHER, COLD START 120V
SINGLE AXIS LEVERS, 2V, LHD
SEAT, STANDARD, LHD
MIRRORS, EXTERNAL
SEAT BELT, 3" W/INDICATOR
FUEL TANK, FAST FILL (ANSI)
STEERING, STANDARD
FAN, STANDARD
COOLING CORES, 9 FPI
WINDOWS, FRONT AND REAR STDR
CAB AR, STANDARD
CAB ROOF, NON-METALLIC
LH AND RH DOOR
FENDERS, STANDARD
SOUND SUPPRESSION, STANDARD
COVER, HVAC, NON-METALLIC
AIR INLET STANDARD, RAIN CAP
RADIO, CB (READY)
GUARD, CRANKCASE
LUBRICATION, MANUAL
RADIO, AM/FM/CD/MP3 BLUETOOTH
KIT, AGGREGATE CTWT (982)
BUCKET-GP, 141" 8.75 YD3
CERT EMISSIONS, EPA TIER 4
BS VLTS 875/65R29 L4** @30-40%
6434 MS 1-26-18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone