Caterpillar 980M

Caterpillar 980M

Price
415,000 USD
Year
2015
Working hours
1741 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980M
CategoryWheel Loaders
Serial NumberKRS00862
Unit Number033661
Catalog NumberCU2249262
Manufacturing Year2015
Hours1741 h
CountryUnited States
LocationChula Vista, CA
Pricing
Price Excluding Tax$415,000
Tax-
Price Including Tax-
Features
Additional InformationCERT EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
COUNTERWEIGHT, STD/HL/SM
COVER, HVAC, NON-METALLIC
CUTTING EDGE, BOLT-ON
ER8P85
FAN, STANDARD
FENDERS, STANDARD
FUEL TANK, FAST FILL (ANSI)
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC
JOYSTICK W/FNR, 2V
LANE 3 ORDER
LIGHTS, STANDARD
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD/HL
MIRRORS, EXTERNAL
NO QUICK COUPLER READY
PACK, DOMESTIC RAIL
PKG, WEATHER, STD
PRODUCT LINK, SATELLITE PL321
RADIO, AM/FM/USB/MP3 BLUETOOTH
REGIONAL PKG, AM-N
SEAT BELT, 3" W/INDICATOR
SEAT, STANDARD, EH WHEEL
SECONDARY CAMERA DISPLAY
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STEERING, STANDARD
TIRES,29.5R25 YK RB31 * L3 5PC
TRANSMISSION, STANDARD
AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -34C (-29F)
AXLES, OPEN/OPEN, ED, AOC RDY
BUCKET-GP, 134" 7.00YD3
CAB AR, STANDARD
CAB ROOF, NON-METALLIC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone