Caterpillar 980M

Caterpillar 980M

Price
362,500 USD
Year
2015
Working hours
4140 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980M
CategoryWheel Loaders
Serial NumberKRS00718
Unit Number439079
Catalog NumberCU2184057
Manufacturing Year2015
Hours4140 h
CountryUnited States
LocationBloomfield, CO
Pricing
Price Excluding Tax$362,500
Tax-
Price Including Tax-
Features
Additional InformationC13 ENGINE
PRODUCT LINK, SATELLITE PL321
REGIONAL PKG, AM-N
STANDARD PACKAGE
PLATFORM
ELECTRICAL & HYDRAULIC INSTL
FILTER CAB AIR
RADIATOR GRILL
LINKAGE, STANDARD LIFT
COUNTERWEIGHT, AGGREGATE
AXLES, OPEN/OPEN, ED, AOC RDY
OPEN FRONT DIFFERENTIAL
OPEN REAR DIFFERENTIAL
ECOLOGY DRAINS
AXLE OIL COOLER READY
TRANSMISSION, STANDARD
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC
LIGHTS, STANDARD
WEATHER, COLD START 120V
SINGLE AXIS LEVERS, 2V, LHD
SEAT, STANDARD, LHD
MIRRORS, EXTERNAL
SEAT BELT, 3" W/INDICATOR
FUEL TANK, FAST FILL (ANSI)
STEERING, STANDARD
FAN, STANDARD
COOLING CORES, 9 FPI
TIRES, 29.5R25 BS VJT * L3 5PC
ANTIFREEZE, -34C (-29F)
WINDOWS, FRONT AND REAR STDR
CAB AR, STANDARD
COVER, HVAC, NON-METALLIC
AIR INLET STANDARD, RAIN CAP
LH AND RH DOOR
CAB ROOF, NON-METALLIC
LUBRICATION, MANUAL, STD/HL
RADIO, AM/FM/CD/MP3 BLUETOOTH
FENDERS, STANDARD
SOUND SUPPRESSION, STANDARD
CUTTING EDGE, BOLT-ON
CERT EMISSIONS, EPA TIER4
RADIO, CB (READY)
BUCKET-GP, 134" 7.75YD3
RPM INDUSTRIES,QUICK-EVAC SYSTEM
0P0800 / 4135 GD 10/1/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone