Caterpillar 980M

Caterpillar 980M

Price
465,000 USD
Year
2015
Working hours
2313 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980M
CategoryWheel Loaders
Serial NumberKRS00926
Unit NumberE0010830
Catalog NumberCU2487816
Manufacturing Year2015
Hours2313 h
CountryUnited States
LocationSpokane, WA
Pricing
Price Excluding Tax$465,000
Tax-
Price Including Tax-
Features
Additional Information980M WHEEL LOADER
AIR INLET STANDARD RAIN CAP
ANTIFREEZE -34C (-29F)
AUTOLUBE
AXLES OPEN/OPEN ED AOC
BUCKET-GP 134 7.75YD3
CAB AR STANDARD
CAB ROOF STANDARD
CERT EMISSIONS EPA TIER 4
COOLING CORES 6 FPI
COUNTERWEIGHT AGGREGATE
COVER HVAC NON-METALLIC
CUTTING EDGE BOLT-ON
FAN STANDARD
FENDERS ROADING
FUEL TANK FAST FILL READY
GUARD CRANKCASE
HYDRAULIC OIL STANDARD
HYDRAULICS 2V RC
LANE 3 ORDER
LIGHTS LED TURN SIGNALS
LINKAGE STANDARD LIFT
MACHINE ID# E0010830
MIRRORS EXTERNAL
NOT QUICK COUPLER READY
OIL CHANGE SYSTEM HIGH SPEED
PRODUCT LINK SATELLITE PL321
RADIO AM/FM/CD/MP3 BLUETOOTH
REGIONAL PKG AM-N
SEAT HEATED LHD
SEAT BELT 3 W/INDICATOR
SINGLE AXIS LEVERS 2V LHD
SOUND SUPPRESSION STANDARD
STANDARD PACKAGE
STEERING STANDARD
SUN VISOR REAR
TIRES 29.5-25
TRANSMISSION HEAVY DUTY
WEATHER COLD START 120V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone